(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Straight Ejector Pin - M2 Steel/H13 Steel, Nitride Coated, 4mm Head Height/JIS Head, Selectable Shaft Diameter and Length, Blank 【1-100 Pieces Per Package】

Straight Ejector Pin - M2 Steel/H13 Steel, Nitride Coated, 4mm Head Height/JIS Head, Selectable Shaft Diameter and Length, Blank

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: No tip processing
•L Dimension Tolerance Reference: +5/+0.1

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
50PACK-EPD2-100
50PACK-EPD2-150
50PACK-EPD2-200
50PACK-EPD3-100
50PACK-EPD3-150
50PACK-EPD3-200
50PACK-EPD4-100
50PACK-EPD4-150
50PACK-EPD4-200
50PACK-EPH1-100
50PACK-EPH1-150
50PACK-EPH1-200
50PACK-EPH1.5-100
50PACK-EPH1.5-150
50PACK-EPH1.5-200
50PACK-EPH2-100
50PACK-EPH2-150
50PACK-EPH2-200
50PACK-EPH2.5-100
50PACK-EPH2.5-150
50PACK-EPH2.5-200
50PACK-EPH3-100
50PACK-EPH3-150
50PACK-EPH3-200
50PACK-EPH4-100
50PACK-EPH4-150
50PACK-EPH4-200
50PACK-EPHE1-100
50PACK-EPHE1-150
50PACK-EPHE1-200
50PACK-EPHE1.5-100
50PACK-EPHE1.5-150
50PACK-EPHE1.5-200
50PACK-EPHE2-100
50PACK-EPHE2-150
50PACK-EPHE2-200
50PACK-EPHE2.5-100
50PACK-EPHE2.5-150
50PACK-EPHE2.5-200
50PACK-EPHE3-100
50PACK-EPHE3-150
50PACK-EPHE3-200
50PACK-EPHE4-100
50PACK-EPHE4-150
50PACK-EPHE4-200
50PACK-EPJ4-150
50PACK-EPJ4-200
50PACK-EPJ4-250
50PACK-EPJ4-300
50PACK-EPJ5-150
50PACK-EPJ5-200
50PACK-EPJ5-250
50PACK-EPJ5-300
50PACK-EPJ6-150
50PACK-EPJ6-200
50PACK-EPJ6-250
50PACK-EPJ6-300
50PACK-EPJ8-150
50PACK-EPJ8-200
50PACK-EPJ8-250
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance (Reference tolerance) Surface treatment Head thickness D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)
PACK
(pieces)

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)210050

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)215050

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)220050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)310050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)315050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)320050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)410050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)415050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02No4mm(T4)420050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)110050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)115050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)120050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)1.510050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)1.515050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)1.520050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)210050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)215050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)220050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)2.510050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)2.515050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)2.520050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)310050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)315050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)320050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)410050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)415050
1 Piece(s)Available

8 Days or more

10SKH510/-0.005No4mm(T4)420050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)110050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)115050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)120050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)1.510050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)1.515050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)1.520050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)210050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)215050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)220050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)2.510050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)2.515050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)2.520050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)310050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)315050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)320050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)410050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)415050
1 Piece(s)Available

8 Days or more

10SKH51-0.01/-0.02No4mm(T4)420050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)415050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)420050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)425050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)430050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)515050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)520050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)525050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)530050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)615050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)620050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)625050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided6mm(JIS)630050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided8mm(JIS)815050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided8mm(JIS)820050
1 Piece(s)Available

10 Days or more

10SKD61-0.01/-0.02Nitrided8mm(JIS)825050

Loading...

 

Basic Information

Shape type No tip processing L dimension tolerance (Reference tolerance) +5/+0.1 Tip shape No
Gas release shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.