(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pin - H13 Steel, 4mm Head Height, Configurable/Selectable Shaft Diameter and Selectable Length, Blank

Straight Ejector Pin - H13 Steel, 4mm Head Height, Configurable/Selectable Shaft Diameter and Selectable Length, Blank

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: No tip processing
•Material: SKD61
•L Dimension Tolerance Reference: +5/+0.1
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPD1.5-100
EPD1.5-150
EPD1.5-200
EPD1.5-[100,​150,​200]
EPD2-100
EPD2-150
EPD2-200
EPD2-250
EPD2-[100,​150,​200,​250]
EPD2.5-100
EPD2.5-150
EPD2.5-200
EPD2.5-250
EPD2.5-[100,​150,​200,​250]
EPD3-100
EPD3-150
EPD3-200
EPD3-300
EPD3-[100,​150,​200,​300]
EPD3.5-100
EPD3.5-150
EPD3.5-200
EPD3.5-300
EPD3.5-[100,​150,​200,​300]
EPD4-100
EPD4-150
EPD4-200
EPD4-300
EPD4-[100,​150,​200,​300]
EPD4.5
EPD4.5-100
EPD4.5-200
EPD4.5-300
EPD5-100
EPD5-150
EPD5-200
EPD5-300
EPD5-400
EPD5-500
EPD5-[100,​150,​200,​300,​400,​500]
EPD5.5-100
EPD5.5-200
EPD5.5-300
EPD5.5-[100,​200,​300,​400,​500]
EPD6-100
EPD6-150
EPD6-200
EPD6-300
EPD6-400
EPD6-500
EPD6-[100,​150,​200,​300,​400,​500]
EPD6.5-100
EPD6.5-200
EPD6.5-[100,​200,​300,​400,​500]
EPD7-100
EPD7-150
EPD7-200
EPD7-300
EPD7-[100,​150,​200,​300,​400,​500]
EPD8-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) D/P (Shaft diameter)
(mm)
Alterations No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

8 Days or more

10-0.01/-0.021.5No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.021.5No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.021.5No-200
1 Piece(s)

7 Days or more

10-0.01/-0.021.5Yes-100 ~ 200
1 Piece(s)Available

8 Days or more

10-0.01/-0.022No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.022No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.022No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.022No-250
1 Piece(s)

7 Days or more

10-0.01/-0.022Yes-100 ~ 250
1 Piece(s)Available

8 Days or more

10-0.01/-0.022.5No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.022.5No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.022.5No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.022.5No-250
1 Piece(s)

7 Days or more

10-0.01/-0.022.5Yes-100 ~ 250
1 Piece(s)Available

8 Days or more

10-0.01/-0.023No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.023No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.023No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.023No-300
1 Piece(s)

7 Days or more

10-0.01/-0.023Yes-100 ~ 300
1 Piece(s)Available

8 Days or more

10-0.01/-0.023.5No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.023.5No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.023.5No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.023.5No-300
1 Piece(s)

7 Days or more

10-0.01/-0.023.5Yes-100 ~ 300
1 Piece(s)Available

8 Days or more

10-0.01/-0.024No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.024No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.024No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.024No-300
1 Piece(s)

7 Days or more

10-0.01/-0.024Yes-100 ~ 300
1 Piece(s)

7 Days or more

10-0.01/-0.024.5Yes--
1 Piece(s)Available

8 Days or more

10-0.01/-0.024.5No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.024.5No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.024.5No-300
1 Piece(s)Available

8 Days or more

10-0.01/-0.025No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.025No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.025No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.025No-300
1 Piece(s)Available

8 Days or more

10-0.01/-0.025No-400
1 Piece(s)Available

8 Days or more

10-0.01/-0.025No-500
1 Piece(s)

7 Days or more

10-0.01/-0.025Yes-100 ~ 500
1 Piece(s)Available

8 Days or more

10-0.01/-0.025.5No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.025.5No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.025.5No-300
1 Piece(s)

7 Days or more

10-0.01/-0.025.5Yes-100 ~ 500
1 Piece(s)Available

8 Days or more

10-0.01/-0.026No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.026No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.026No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.026No-300
1 Piece(s)Available

8 Days or more

10-0.01/-0.026No-400
1 Piece(s)Available

8 Days or more

10-0.01/-0.026No-500
1 Piece(s)

7 Days or more

10-0.01/-0.026Yes-100 ~ 500
1 Piece(s)Available

8 Days or more

10-0.01/-0.026.5No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.026.5No-200
1 Piece(s)

7 Days or more

10-0.01/-0.026.5Yes-100 ~ 500
1 Piece(s)Available

8 Days or more

10-0.01/-0.027No-100
1 Piece(s)Available

8 Days or more

10-0.01/-0.027No-150
1 Piece(s)Available

8 Days or more

10-0.01/-0.027No-200
1 Piece(s)Available

8 Days or more

10-0.01/-0.027No-300
1 Piece(s)

7 Days or more

10-0.01/-0.027Yes-100 ~ 500
1 Piece(s)Available

8 Days or more

10-0.01/-0.028No-100

Loading...

 

Basic Information

Shape type No tip processing Material SKD61 L dimension tolerance (Reference tolerance) +5/+0.1
Surface treatment No Head thickness 4mm(T4) Tip shape No
Gas release shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.