(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Precision Straight Ejector Pin - M2 Steel, 4 mm Head Height, Selectable Shaft Diameter, Configurable/Selectable Length

Extra Precision Straight Ejector Pin - M2 Steel, 4 mm Head Height, Selectable Shaft Diameter, Configurable/Selectable Length

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: No tip processing
•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.002
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPV-G0.4-60-P[0.3-0.399/0.001]
EPV-G0.5-[60,​100]-P[0.4-0.499/0.001]
EPV-G0.6-[60,​100]-P[0.5-0.599/0.001]
EPV-G0.7-[60,​100]-P[0.6-0.699/0.001]
EPV-G0.8-[60,​100]-P[0.7-0.799/0.001]
EPV-G0.9-[60,​100,​150]-P[0.8-0.899/0.001]
EPV-G1-[60,​100,​150]-P[0.9-0.999/0.001]
EPV-G1.5-[60,​100,​150]-P[1-1.499/0.001]
EPV-G2-[100,​150]-P[1.5-1.999/0.001]
EPV-G2.5-[100,​150]-P[2-2.499/0.001]
EPV-G3-[100,​150]-P[2.5-2.999/0.001]
EPV-G3.5-[100,​150]-P[3-3.499/0.001]
EPV-G4-[100,​150]-P[3.5-3.999/0.001]
EPV-G4.5-[100,​150]-P[4-4.499/0.001]
EPV-G5-[100,​150]-P[4.5-4.999/0.001]
EPV-L0.3-[20-60/0.01]
EPV-L0.4-[20-60/0.01]
EPV-L0.5-[30-100/0.01]
EPV-L0.6-[30-100/0.01]
EPV-L0.7-[30-100/0.01]
EPV-L0.8-[50-150/0.01]
EPV-L0.9-[50-150/0.01]
EPV-L1-[50-150/0.01]
EPV-L1.5-[50-150/0.01]
EPV-L2-[50-150/0.01]
EPV-L2.5-[50-150/0.01]
EPV-L3-[50-150/0.01]
EPV-L3.5-[50-150/0.01]
EPV-L4-[50-150/0.01]
EPV-L4.5-[50-150/0.01]
EPV-L5-[50-150/0.01]
EPVB0.4-[20-60/0.01]-P[0.3-0.399/0.001]
EPVB0.5-[30-100/0.01]-P[0.4-0.499/0.001]
EPVB0.6-[30-100/0.01]-P[0.5-0.599/0.001]
EPVB0.7-[30-100/0.01]-P[0.6-0.699/0.001]
EPVB0.8-[30-100/0.01]-P[0.7-0.799/0.001]
EPVB0.9-[50-150/0.01]-P[0.8-0.899/0.001]
EPVB1-[50-150/0.01]-P[0.9-0.999/0.001]
EPVB1.5-[50-150/0.01]-P[1-1.499/0.001]
EPVB2-[50-150/0.01]-P[1.5-1.999/0.001]
EPVB2.5-[50-150/0.01]-P[2-2.499/0.001]
EPVB3-[50-150/0.01]-P[2.5-2.999/0.001]
EPVB3.5-[50-150/0.01]-P[3-3.499/0.001]
EPVB4-[50-150/0.01]-P[3.5-3.999/0.001]
EPVB4.5-[50-150/0.01]-P[4-4.499/0.001]
EPVB5-[50-150/0.01]-P[4.5-4.999/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance (Reference tolerance) D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

10 Days or more

10+5/+0.10.3 ~ 0.3990.460
1 Piece(s)

10 Days or more

10+5/+0.10.4 ~ 0.4990.560 ~ 100
1 Piece(s)

10 Days or more

10+5/+0.10.5 ~ 0.5990.660 ~ 100
1 Piece(s)

10 Days or more

10+5/+0.10.6 ~ 0.6990.760 ~ 100
1 Piece(s)

10 Days or more

10+5/+0.10.7 ~ 0.7990.860 ~ 100
1 Piece(s)

10 Days or more

10+5/+0.10.8 ~ 0.8990.960 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.10.9 ~ 0.999160 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.11 ~ 1.4991.560 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.11.5 ~ 1.9992100 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.12 ~ 2.4992.5100 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.12.5 ~ 2.9993100 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.13 ~ 3.4993.5100 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.13.5 ~ 3.9994100 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.14 ~ 4.4994.5100 ~ 150
1 Piece(s)

10 Days or more

10+5/+0.14.5 ~ 4.9995100 ~ 150
1 Piece(s)

8 Days or more

10+0.01/00.3-20 ~ 60
1 Piece(s)

8 Days or more

10+0.01/00.4-20 ~ 60
1 Piece(s)

8 Days or more

10+0.01/00.5-30 ~ 100
1 Piece(s)

8 Days or more

10+0.01/00.6-30 ~ 100
1 Piece(s)

8 Days or more

10+0.01/00.7-30 ~ 100
1 Piece(s)

8 Days or more

10+0.01/00.8-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/00.9-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/01-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/01.5-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/02-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/02.5-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/03-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/03.5-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/04-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/04.5-50 ~ 150
1 Piece(s)

8 Days or more

10+0.01/05-50 ~ 150
1 Piece(s)

10 Days or more

10+0.01/00.3 ~ 0.3990.420 ~ 60
1 Piece(s)

10 Days or more

10+0.01/00.4 ~ 0.4990.530 ~ 100
1 Piece(s)

10 Days or more

10+0.01/00.5 ~ 0.5990.630 ~ 100
1 Piece(s)

10 Days or more

10+0.01/00.6 ~ 0.6990.730 ~ 100
1 Piece(s)

10 Days or more

10+0.01/00.7 ~ 0.7990.830 ~ 100
1 Piece(s)

10 Days or more

10+0.01/00.8 ~ 0.8990.950 ~ 150
1 Piece(s)

10 Days or more

10+0.01/00.9 ~ 0.999150 ~ 150
1 Piece(s)

10 Days or more

10+0.01/01 ~ 1.4991.550 ~ 150
1 Piece(s)

10 Days or more

10+0.01/01.5 ~ 1.999250 ~ 150
1 Piece(s)

10 Days or more

10+0.01/02 ~ 2.4992.550 ~ 150
1 Piece(s)

10 Days or more

10+0.01/02.5 ~ 2.999350 ~ 150
1 Piece(s)

10 Days or more

10+0.01/03 ~ 3.4993.550 ~ 150
1 Piece(s)

10 Days or more

10+0.01/03.5 ~ 3.999450 ~ 150
1 Piece(s)

10 Days or more

10+0.01/04 ~ 4.4994.550 ~ 150
1 Piece(s)

10 Days or more

10+0.01/04.5 ~ 4.999550 ~ 150

Loading...

  1. 1
 

Basic Information

Shape type No tip processing Material SKH51 Shaft diameter tolerance (Reference tolerance) 0/-0.002
Surface treatment No Head thickness 4mm(T4) Tip shape No
Gas release shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.