(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapped Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating, NW Coating

Tapped Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating, NW Coating

For complete product overview and details on Tapped Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating, NW Coating see the sections below:

  • BOLT
  • POWDER HSS
  • TiCN
  • HW
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AH-PATMAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAL20-[62-82/10]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAL20-[62-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
AH-PATMAL20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAL20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
AH-PATMAL25-[62-82/10]-P[18-24.99/0.01]-A[15-30/5]
AH-PATMAL25-[62-82/10]-PC[9-17.99/0.01]-A[15-30/5]
AH-PATMAL25-LC[32-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
AH-PATMAL25-LC[32-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
AH-PATMAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAS8-[42-82/10]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAS8-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAS8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS10-[42-82/10]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAS10-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAS10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS13-[42-82/10]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAS13-[42-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAS13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAS13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAS16-[42-82/10]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAS16-[42-82/10]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAS16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAS16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAS20-[42-82/10]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAS20-[42-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
AH-PATMAS20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAS20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment Tap specifications Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L510 ~ 3052 ~ 62-2 ~ 4.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L510 ~ 3052 ~ 62--1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L510 ~ 30-32 ~ 61.92 ~ 4.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L510 ~ 30-32 ~ 61.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L610 ~ 3052 ~ 62-2.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L610 ~ 3052 ~ 62--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L610 ~ 30-32 ~ 61.92.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L610 ~ 30-32 ~ 61.9-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L810 ~ 3052 ~ 82-3 ~ 7.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L810 ~ 3052 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L810 ~ 30-32 ~ 81.93 ~ 7.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L810 ~ 30-32 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1010 ~ 3052 ~ 82-3 ~ 9.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1010 ~ 3052 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1010 ~ 30-32 ~ 81.93 ~ 9.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1010 ~ 30-32 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1310 ~ 3052 ~ 82-6 ~ 12.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1310 ~ 3052 ~ 82--3 ~ 5.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1310 ~ 30-32 ~ 81.96 ~ 12.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1310 ~ 30-32 ~ 81.9-3 ~ 5.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1610 ~ 3062 ~ 82-10 ~ 15.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1610 ~ 3062 ~ 82--5 ~ 9.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1610 ~ 30-32 ~ 81.910 ~ 15.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L1610 ~ 30-32 ~ 81.9-5 ~ 9.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2015 ~ 3062 ~ 82-13 ~ 19.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2015 ~ 3062 ~ 82--6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2015 ~ 30-32 ~ 81.913 ~ 19.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2015 ~ 30-32 ~ 81.9-6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2515 ~ 3062 ~ 82-18 ~ 24.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2515 ~ 3062 ~ 82--9 ~ 17.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2515 ~ 30-32 ~ 81.918 ~ 24.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0L2515 ~ 30-32 ~ 81.9-9 ~ 17.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S510 ~ 3042 ~ 62-2 ~ 4.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S510 ~ 3042 ~ 62--1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S510 ~ 30-32 ~ 61.92 ~ 4.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S510 ~ 30-32 ~ 61.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S610 ~ 3042 ~ 62-2.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S610 ~ 3042 ~ 62--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S610 ~ 30-32 ~ 61.92.5 ~ 5.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S610 ~ 30-32 ~ 61.9-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S810 ~ 3042 ~ 82-3 ~ 7.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S810 ~ 3042 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S810 ~ 30-32 ~ 81.93 ~ 7.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S810 ~ 30-32 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1010 ~ 3042 ~ 82-3 ~ 9.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1010 ~ 3042 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1010 ~ 30-32 ~ 81.93 ~ 9.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1010 ~ 30-32 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1310 ~ 3042 ~ 82-6 ~ 12.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1310 ~ 3042 ~ 82--3 ~ 5.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1310 ~ 30-32 ~ 81.96 ~ 12.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1310 ~ 30-32 ~ 81.9-3 ~ 5.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1610 ~ 3042 ~ 82-10 ~ 15.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1610 ~ 3042 ~ 82--5 ~ 9.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1610 ~ 30-32 ~ 81.910 ~ 15.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S1610 ~ 30-32 ~ 81.9-5 ~ 9.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S2015 ~ 3042 ~ 82-13 ~ 19.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S2015 ~ 3042 ~ 82--6.5 ~ 12.99
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S2015 ~ 30-32 ~ 81.913 ~ 19.99-
1 Piece(s)

8 Days or more

10Sharp tip angleTiCNStandard tap+0.005/0S2015 ~ 30-32 ~ 81.9-6.5 ~ 12.99

Loading...

 

Basic Information

Shank type Standard Material Powdered high-speed steel Mounting plate Punch plate
Shank (mounting part) shape Tapped

Additional Products in this Category

Complementary Products

Tech Support