(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches Movable Type Headed Type, HW Coating

Pilot Punches Movable Type Headed Type, HW Coating

•Shank Type: Standard
•Surface Treatment: HW coating
•Mounting Plate: Stripper plate
•Shank Mounting Part Shape: Movable
•Shank Diameter D Tolerance: g6

  • FLANGE
  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HW-HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HW-HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HW-HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-HUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
HW-HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-HUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
HW-HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
HW-HUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
HW-HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
HW-HUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
HW-HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
HW-HUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HW-HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
HW-HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HW-HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
HW-HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HW-HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
HW-HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HW-HUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HW-HUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HW-HUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-HUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
HW-HUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-HUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
HW-HUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
HW-HUPTHF5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
HW-HUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
HW-HUPTHF5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
HW-HUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
HW-HUPTHF6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HW-HUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
HW-HUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HW-HUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
HW-HUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HW-HUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
HW-HUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HW-PUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HW-PUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HW-PUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-PUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
HW-PUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-PUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
HW-PUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
HW-PUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
HW-PUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
HW-PUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
HW-PUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
HW-PUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HW-PUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
HW-PUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HW-PUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
HW-PUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HW-PUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
HW-PUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HW-PUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HW-PUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HW-PUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-PUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
HW-PUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HW-PUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 2542 ~ 72--1 ~ 1.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 25-17 ~ 71.9-1 ~ 1.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 2542 ~ 72-2 ~ 4.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 2542 ~ 72--1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 2542 ~ 82-3 ~ 7.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Piece(s)

10 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent42 ~ 2542 ~ 72--1 ~ 1.49
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent42 ~ 25-17 ~ 71.9-1 ~ 1.49
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent52 ~ 2542 ~ 72-2 ~ 4.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent52 ~ 2542 ~ 72--1 ~ 1.99
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent82 ~ 2542 ~ 82-3 ~ 7.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Piece(s)

10 Days or more

10Tip R & taperSKH51 Equivalent82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 2542 ~ 72--1 ~ 1.49
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 25-17 ~ 71.9-1 ~ 1.49
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 2542 ~ 72-2 ~ 4.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 2542 ~ 72--1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 2542 ~ 82-3 ~ 7.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Tip R & taperPowdered high-speed steel32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

10 Days or more

10Tip R & taperPowdered high-speed steel32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Piece(s)

10 Days or more

10Tip R & taperPowdered high-speed steel42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Tip R & taperPowdered high-speed steel42 ~ 2542 ~ 72--1 ~ 1.49
1 Piece(s)

10 Days or more

10Tip R & taperPowdered high-speed steel42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Piece(s)

10 Days or more

10Tip R & taperPowdered high-speed steel42 ~ 25-17 ~ 71.9-1 ~ 1.49

Loading...

 

Basic Information

Shank type Standard Surface treatment HW coating Mounting plate Stripper plate
Shank (mounting part) shape Movable Shank diameter D tolerance g6

Additional Products in this Category

Complementary Products

Tech Support