(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Jector Punches for Heavy Load HW Coating

Jector Punches for Heavy Load  HW Coating
  • Volume Discount

•Heavy-load Punch
•Heavy-load Punch
•Shank Type: Single-stepped
•Shank Type: Single-stepped
•Material: SKH40 Equivalent (Powdered high-speed steel)

  • FLANGE
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHW-APJAL8-[60-130/10]-P[4-7.99/0.01]
AHW-APJAL8-LC[43-129.9/0.1]-P[4-7.99/0.01]
AHW-APJAL10-[60-130/10]-P[5-9.99/0.01]
AHW-APJAL10-LC[43-129.9/0.1]-P[5-9.99/0.01]
AHW-APJAL13-[60-130/10]-P[6-12.99/0.01]
AHW-APJAL13-LC[43-129.9/0.1]-P[6-12.99/0.01]
AHW-APJAL16-[70-130/10]-P[10-15.99/0.01]
AHW-APJAL16-LC[43-129.9/0.1]-P[10-15.99/0.01]
AHW-APJAL20-[70-130/10]-P[13-19.99/0.01]
AHW-APJAL20-LC[43-129.9/0.1]-P[13-19.99/0.01]
AHW-APJAL25-[70-130/10]-P[18-24.99/0.01]
AHW-APJAL25-LC[43-129.9/0.1]-P[18-24.99/0.01]
AHW-APJAS8-[50-130/10]-P[4-7.99/0.01]
AHW-APJAS8-LC[43-129.9/0.1]-P[4-7.99/0.01]
AHW-APJAS10-[50-130/10]-P[5-9.99/0.01]
AHW-APJAS10-LC[43-129.9/0.1]-P[5-9.99/0.01]
AHW-APJAS13-[50-130/10]-P[6-12.99/0.01]
AHW-APJAS13-LC[43-129.9/0.1]-P[6-12.99/0.01]
AHW-APJAS16-[50-130/10]-P[10-15.99/0.01]
AHW-APJAS16-LC[43-129.9/0.1]-P[10-15.99/0.01]
AHW-APJAS20-[50-130/10]-P[13-19.99/0.01]
AHW-APJAS20-LC[43-129.9/0.1]-P[13-19.99/0.01]
AHW-APJAS25-[50-130/10]-P[18-24.99/0.01]
AHW-APJAS25-LC[43-129.9/0.1]-P[18-24.99/0.01]
AHW-APJDL8-[60-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDL8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDL10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDL10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDL13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDL13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDL16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDL16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDL20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDL20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDL25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJDL25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJDS8-[50-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDS8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJDS10-[50-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDS10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJDS13-[50-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDS13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJDS16-[50-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDS16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJDS20-[50-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDS20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJDS25-[50-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJDS25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJEL8-[60-130/10]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJEL8-LC[43-129.9/0.1]-P[4-7.97/0.01]-W[4-7.97/0.01]
AHW-APJEL10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJEL10-LC[43-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHW-APJEL13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJEL13-LC[43-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHW-APJEL16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJEL16-LC[43-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHW-APJEL20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJEL20-LC[43-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHW-APJEL25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHW-APJEL25-LC[43-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L84 ~ 7.9960 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L84 ~ 7.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L105 ~ 9.9960 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L105 ~ 9.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L136 ~ 12.9960 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.9970 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.9970 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L2518 ~ 24.9970 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0L2518 ~ 24.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S84 ~ 7.9950 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S84 ~ 7.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S105 ~ 9.9950 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S105 ~ 9.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S136 ~ 12.9950 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S136 ~ 12.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S1610 ~ 15.9950 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S1610 ~ 15.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S2013 ~ 19.9950 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S2013 ~ 19.99-43 ~ 129.9--
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S2518 ~ 24.9950 ~ 130---
1 Piece(s)

9 Days or more

10Standard typeRound+0.005/0S2518 ~ 24.99-43 ~ 129.9--
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.9760 ~ 130--4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L84 ~ 7.97-43 ~ 129.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L105 ~ 9.97-43 ~ 129.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L136 ~ 12.97-43 ~ 129.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L166 ~ 15.9770 ~ 130--6 ~ 15.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L166 ~ 15.97-43 ~ 129.9-6 ~ 15.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L206 ~ 19.9770 ~ 130--6 ~ 19.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L206 ~ 19.97-43 ~ 129.9-6 ~ 19.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L256 ~ 24.9770 ~ 130--6 ~ 24.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0L256 ~ 24.97-43 ~ 129.9-6 ~ 24.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S84 ~ 7.9750 ~ 130--4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S84 ~ 7.97-43 ~ 129.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S105 ~ 9.9750 ~ 130--5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S105 ~ 9.97-43 ~ 129.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S136 ~ 12.9750 ~ 130--6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S136 ~ 12.97-43 ~ 129.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S166 ~ 15.9750 ~ 130--6 ~ 15.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S166 ~ 15.97-43 ~ 129.9-6 ~ 15.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S206 ~ 19.9750 ~ 130--6 ~ 19.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S206 ~ 19.97-43 ~ 129.9-6 ~ 19.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S256 ~ 24.9750 ~ 130--6 ~ 24.97
1 Piece(s)

10 Days or more

10Standard typeRectangle+0.005/0S256 ~ 24.97-43 ~ 129.9-6 ~ 24.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L84 ~ 7.9760 ~ 130--4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L84 ~ 7.97-43 ~ 129.9-4 ~ 7.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L105 ~ 9.97-43 ~ 129.9-5 ~ 9.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L136 ~ 12.97-43 ~ 129.9-6 ~ 12.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L166 ~ 15.9770 ~ 130--6 ~ 15.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L166 ~ 15.97-43 ~ 129.9-6 ~ 15.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L206 ~ 19.9770 ~ 130--6 ~ 19.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L206 ~ 19.97-43 ~ 129.9-6 ~ 19.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L256 ~ 24.9770 ~ 130--6 ~ 24.97
1 Piece(s)

10 Days or more

10Standard typeOblong+0.005/0L256 ~ 24.97-43 ~ 129.9-6 ~ 24.97

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Material SKH40 Equivalent (Powdered high-speed steel)
Surface treatment HW coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.