(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Punches - DLC Coating (Part Numbers)

Ejector Punches - DLC Coating

•Shank Type: Single-stepped
•Material: SKH40 Equivalent (Powdered high-speed steel)
•Surface Treatment: DLC (XCD) coating
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC
  • PUNCH&RETAINER SET

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN-PJDL6-LMT[50.1-59.9/0.1]-PC[1.8-1.99/0.01]-W[2-5.97/0.01]
AN-PJDL6-LMT[50.1-59.9/0.1]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01]
AN-PJDL6-LMT[60.1-69.9/0.1]-P[2-5.97/0.01]-W[2-5.97/0.01]
AN-PJDL6-LMT[60.1-69.9/0.1]-P[2-5.97/0.01]-WC[1.8-1.99/0.01]
AN-PJDL6-LMT[60.1-69.9/0.1]-PC[1.8-1.99/0.01]-W[2-5.97/0.01]
AN-PJDL6-LMT[60.1-69.9/0.1]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01]
AN-PJDL6-LMT[70.1-79.9/0.1]-P[2-5.97/0.01]-W[2-5.97/0.01]
AN-PJDL6-LMT[70.1-79.9/0.1]-P[2-5.97/0.01]-WC[1.8-1.99/0.01]
AN-PJDL6-LMT[70.1-79.9/0.1]-PC[1.8-1.99/0.01]-W[2-5.97/0.01]
AN-PJDL6-LMT[70.1-79.9/0.1]-PC[1.8-1.99/0.01]-WC[1.8-1.99/0.01]
AN-PJDL8-[50-100/10]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-[50-100/10]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-[50-100/10]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-[50-100/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[33-49.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[33-49.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[33-49.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[33-49.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[50-90/10]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[50-90/10]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[50-90/10]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[50-90/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[50.1-59.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[50.1-59.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[60.1-69.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[60.1-69.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[70.1-79.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[70.1-79.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[80.1-89.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[80.1-89.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[80.1-89.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[80.1-89.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[90.1-99.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[90.1-99.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LC[90.1-99.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LC[90.1-99.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[33-49.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[33-49.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[33-49.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[33-49.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[50-90/10]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[50-90/10]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[50-90/10]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[50-90/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[50.1-59.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[50.1-59.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[60.1-69.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[60.1-69.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[70.1-79.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[70.1-79.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[80.1-89.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[80.1-89.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[80.1-89.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[80.1-89.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[90.1-99.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[90.1-99.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LCT[90.1-99.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LCT[90.1-99.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[33-49.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[33-49.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[33-49.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[33-49.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[50-90/10]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[50-90/10]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[50-90/10]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[50-90/10]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[50.1-59.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[50.1-59.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[50.1-59.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[60.1-69.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[60.1-69.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[60.1-69.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[70.1-79.9/0.1]-P[3-7.97/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[70.1-79.9/0.1]-P[3-7.97/0.01]-WC[2.5-2.99/0.01]
AN-PJDL8-LMT[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-W[3-7.97/0.01]
AN-PJDL8-LMT[70.1-79.9/0.1]-PC[2.5-2.99/0.01]-WC[2.5-2.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC LCT LMT PC R W WC
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L6----50.1 ~ 59.91.8 ~ 1.99-2 ~ 5.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L6----50.1 ~ 59.91.8 ~ 1.99--1.8 ~ 1.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L62 ~ 5.97---60.1 ~ 69.9--2 ~ 5.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L62 ~ 5.97---60.1 ~ 69.9---1.8 ~ 1.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L6----60.1 ~ 69.91.8 ~ 1.99-2 ~ 5.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L6----60.1 ~ 69.91.8 ~ 1.99--1.8 ~ 1.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L62 ~ 5.97---70.1 ~ 79.9--2 ~ 5.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L62 ~ 5.97---70.1 ~ 79.9---1.8 ~ 1.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L6----70.1 ~ 79.91.8 ~ 1.99-2 ~ 5.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L6----70.1 ~ 79.91.8 ~ 1.99--1.8 ~ 1.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.9750 ~ 100-----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.9750 ~ 100------2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8-50 ~ 100---2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8-50 ~ 100---2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-33 ~ 49.9----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-33 ~ 49.9-----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--33 ~ 49.9--2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--33 ~ 49.9--2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-50 ~ 90----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-50 ~ 90-----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--50 ~ 90--2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--50 ~ 90--2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-50.1 ~ 59.9----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-50.1 ~ 59.9-----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--50.1 ~ 59.9--2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--50.1 ~ 59.9--2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-60.1 ~ 69.9----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-60.1 ~ 69.9-----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--60.1 ~ 69.9--2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--60.1 ~ 69.9--2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-70.1 ~ 79.9----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-70.1 ~ 79.9-----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--70.1 ~ 79.9--2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--70.1 ~ 79.9--2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-80.1 ~ 89.9----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-80.1 ~ 89.9-----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--80.1 ~ 89.9--2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--80.1 ~ 89.9--2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-90.1 ~ 99.9----3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97-90.1 ~ 99.9-----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--90.1 ~ 99.9--2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8--90.1 ~ 99.9--2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--33 ~ 49.9---3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--33 ~ 49.9----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---33 ~ 49.9-2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---33 ~ 49.9-2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--50 ~ 90---3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--50 ~ 90----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---50 ~ 90-2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---50 ~ 90-2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--50.1 ~ 59.9---3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--50.1 ~ 59.9----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---50.1 ~ 59.9-2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---50.1 ~ 59.9-2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--60.1 ~ 69.9---3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--60.1 ~ 69.9----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---60.1 ~ 69.9-2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---60.1 ~ 69.9-2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--70.1 ~ 79.9---3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--70.1 ~ 79.9----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---70.1 ~ 79.9-2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---70.1 ~ 79.9-2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--80.1 ~ 89.9---3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--80.1 ~ 89.9----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---80.1 ~ 89.9-2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---80.1 ~ 89.9-2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--90.1 ~ 99.9---3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97--90.1 ~ 99.9----2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---90.1 ~ 99.9-2.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8---90.1 ~ 99.9-2.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---33 ~ 49.9--3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---33 ~ 49.9---2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----33 ~ 49.92.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----33 ~ 49.92.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---50 ~ 90--3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---50 ~ 90---2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----50 ~ 902.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----50 ~ 902.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---50.1 ~ 59.9--3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---50.1 ~ 59.9---2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----50.1 ~ 59.92.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----50.1 ~ 59.92.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---60.1 ~ 69.9--3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---60.1 ~ 69.9---2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----60.1 ~ 69.92.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----60.1 ~ 69.92.5 ~ 2.99--2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---70.1 ~ 79.9--3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L83 ~ 7.97---70.1 ~ 79.9---2.5 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----70.1 ~ 79.92.5 ~ 2.99-3 ~ 7.97-
1 Piece(s)

15 Days or more

10Standard typeRectangle+0.005/0L8----70.1 ~ 79.92.5 ~ 2.99--2.5 ~ 2.99

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKH40 Equivalent (Powdered high-speed steel)
Surface treatment DLC (XCD) coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support