(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flange Lifters Supporting Parts Preload Pins

Flange Lifters Supporting Parts    Preload Pins
  • Volume Discount

•Device Type: Supporting Parts
•Supporting Part Type: Pre-Holding Pins
•Brand: MISUMI

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLAP25-40
FLAP25-50
FLAP25-60
FLAP25-70
FLAP25-80
FLAP25-90
FLAP25-100
FLAP30-50
FLAP30-60
FLAP30-70
FLAP30-80
FLAP30-90
FLAP30-100
FLAP30-110
FLAP30-120
FLAP30-130
FLAP30-140
FLAP30-150
FLAP35-50
FLAP35-60
FLAP35-70
FLAP35-80
FLAP35-90
FLAP35-100
FLAP35-110
FLAP35-120
FLAP35-130
FLAP35-140
FLAP35-150
Part NumberMinimum order quantityVolume DiscountDays to Ship D (Guide Levers Outer Diameter)
(mm)
L (Length)
(mm)
1 Piece(s)Available

13 Days

2540
1 Piece(s)Available

13 Days

2550
1 Piece(s)Available

13 Days

2560
1 Piece(s)Available

13 Days

2570
1 Piece(s)Available

13 Days

2580
1 Piece(s)Available

13 Days

2590
1 Piece(s)Available

13 Days

25100
1 Piece(s)Available

13 Days

3050
1 Piece(s)Available

13 Days

3060
1 Piece(s)Available

13 Days

3070
1 Piece(s)Available

13 Days

3080
1 Piece(s)Available

13 Days

3090
1 Piece(s)Available

13 Days

30100
1 Piece(s)Available

13 Days

30110
1 Piece(s)Available

13 Days

30120
1 Piece(s)Available

13 Days

30130
1 Piece(s)Available

13 Days

30140
1 Piece(s)Available

13 Days

30150
1 Piece(s)Available

13 Days

3550
1 Piece(s)Available

13 Days

3560
1 Piece(s)Available

13 Days

3570
1 Piece(s)Available

13 Days

3580
1 Piece(s)Available

13 Days

3590
1 Piece(s)Available

13 Days

35100
1 Piece(s)Available

13 Days

35110
1 Piece(s)Available

13 Days

35120
1 Piece(s)Available

13 Days

35130
1 Piece(s)Available

13 Days

35140
1 Piece(s)Available

13 Days

35150

Loading...

  1. 1
 

Basic Information

Devices Type Supporting Parts Supporting Parts Type Pre-Holding Pins Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.