(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Lifters -With Oil Groove Embedded Type (With Washer)-

Flange Lifters -With Oil Groove Embedded Type (With Washer)-
  • Volume Discount

•Brand: MISUMI
For complete product overview and details on Flange Lifters with Oil Groove Embedded - with Washer see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLOE65-50-F
FLOE65-50-L
FLOE80-80-F
FLOE80-80-L
FLOE80-120-F
FLOE80-120-L
FLOEN65-50-F
FLOEN65-50-L
FLOEN80-80-F
FLOEN80-80-L
FLOEN80-120-F
FLOEN80-120-L
FLOENP65-50
FLOENP80-80
FLOENP80-120
FLOEP65-50
FLOEP80-80
FLOEP80-120
FLOES65
FLOES80
FLOEW65
FLOEW80
Part NumberMinimum order quantityVolume DiscountDays to Ship Devices Type Lifters Type Supporting Parts Type S (Stroke)
(mm)
D (Guide Levers Outer Diameter)
(mm)
Spring Type
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)-5065X-SWF
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)-5065X-SWL
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)-8080X-SWF
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)-8080X-SWL
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)-12080X-SWF
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)-12080X-SWL
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE-5065X-SWF
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE-5065X-SWL
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE-8080X-SWF
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE-8080X-SWL
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE-12080X-SWF
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE-12080X-SWL
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE5065-
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE8080-
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE12080-
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever5065-
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever8080-
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever12080-
1 Piece(s)Available

17 Days

Supporting Parts-STOPPERS-65-
1 Piece(s)Available

17 Days

Supporting Parts-STOPPERS-80-
1 Piece(s)Available

17 Days

Supporting Parts-WASHER-65-
1 Piece(s)Available

17 Days

Supporting Parts-WASHER-80-

Loading...

  1. 1
 

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.