(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Lifters -With Oil Groove Embedded Type-

Flange Lifters -With Oil Groove Embedded Type-
  • Volume Discount

•Brand: MISUMI
•D Dimension (Guide Levers Outer Diameter) (mm): 42

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLAOE42-40
FLAOE42-60
FLAOEN42-40
FLAOEN42-60
FLAOENP42-40
FLAOENP42-60
FLAOEP42-40
FLAOEP42-60
FLAOES
Part NumberMinimum order quantityVolume DiscountDays to Ship Devices Type Lifters Type Supporting Parts Type S (Stroke)
(mm)
D (Guide Levers Outer Diameter)
(mm)
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE-4042
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE-6042
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-4042
1 Piece(s)Available

17 Days

LiftersWITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE-6042
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE4042
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever・WITHOUT BOLT HOLE TYPE6042
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever4042
1 Piece(s)Available

17 Days

Supporting Parts-Slide Guide Lever6042
1 Piece(s)Available

17 Days

Supporting Parts-STOPPERS--

Loading...

  1. 1
 

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.