(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flange Lifters With Oil Groove Locking Pin

Flange Lifters    With Oil Groove    Locking Pin
  • Volume Discount

•Device Type: Supporting Parts
•Supporting Part Type: LOCKING PIN
•Brand: MISUMI

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLLOP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days

Loading...

  1. 1
 

Basic Information

Devices Type Supporting Parts Supporting Parts Type LOCKING PIN Brand MISUMI

Please check the type/dimensions/specifications of the part FLLOP in the Flange Lifters With Oil Groove Locking Pin series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.