(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drivers -For Link Units MCHU·Wide Type-

Drivers -For Link Units MCHU·Wide Type-
  • Volume Discount

•Device Type: DRIVERS
•Brand: MISUMI
•W Dimension (Width) (mm): 142

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHDFCDB10-L
MHDFCDB10-R
MHDFCDB15-L
MHDFCDB15-R
MHDFCDB20-L
MHDFCDB20-R
MHDFCDB25-L
MHDFCDB25-R
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Work Surface Length)
(mm)
R Type / L Type
1 Piece(s)Available

34 Days

10L TYPE
1 Piece(s)Available

34 Days

10R TYPE
1 Piece(s)Available

34 Days

15L TYPE
1 Piece(s)Available

34 Days

15R TYPE
1 Piece(s)Available

34 Days

20L TYPE
1 Piece(s)Available

34 Days

20R TYPE
1 Piece(s)Available

34 Days

25L TYPE
1 Piece(s)Available

34 Days

25R TYPE

Loading...

  1. 1
 

Basic Information

Devices Type DRIVERS Brand MISUMI W (Width)(mm) 142

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.