(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drivers -For Link Units MPHU70·Standard Type·Narrow Type-

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHDC10-L
MHDC10-R
MHDC15-L
MHDC15-R
MHDC20-L
MHDC20-R
MHDC25-L
MHDC25-R
MHDCW10-L
MHDCW10-R
MHDCW15-L
MHDCW15-R
MHDCW20-L
MHDCW20-R
MHDCW25-L
MHDCW25-R
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Work Surface Length)
(mm)
R Type / L Type W (Width)
(mm)
1 Piece(s)Available

35 Days

10L TYPE112.5
1 Piece(s)Available

25 Days

10R TYPE112.5
1 Piece(s)Available

35 Days

15L TYPE112.5
1 Piece(s)Available

35 Days

15R TYPE112.5
1 Piece(s)Available

35 Days

20L TYPE112.5
1 Piece(s)Available

35 Days

20R TYPE112.5
1 Piece(s)Available

35 Days

25L TYPE112.5
1 Piece(s)Available

35 Days

25R TYPE112.5
1 Piece(s)Available

35 Days

10L TYPE124.5
1 Piece(s)Available

35 Days

10R TYPE124.5
1 Piece(s)Available

35 Days

15L TYPE124.5
1 Piece(s)Available

35 Days

15R TYPE124.5
1 Piece(s)Available

35 Days

20L TYPE124.5
1 Piece(s)Available

35 Days

20R TYPE124.5
1 Piece(s)Available

35 Days

25L TYPE124.5
1 Piece(s)Available

35 Days

25R TYPE124.5

Loading...

  1. 1
 

Basic Information

Devices Type DRIVERS Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.