(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drivers -For Link Units MPHWU45 MPHWU55 / For Link Units MSHU MPHU45 MPHU55·Narrow Type- (MHDA10-L)

Part Number

Configured Part Number is shown.

MHDA10-L

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHDA10-L
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Work Surface Length)
(mm)
R Type / L Type W (Width)
(mm)
1 Piece(s)Available

34 Days

10L TYPE112.5

Loading...

  1. 1
 

Basic Information

Devices Type DRIVERS Brand MISUMI

Please check the type/dimensions/specifications of the part MHDA10-L in the Drivers -For Link Units MPHWU45 MPHWU55 / For Link Units MSHU MPHU45 MPHU55·Narrow Type- series.

Products like this...

Part Number
MHDA10-R
MHDA15-L
MHDA15-R
MHDA20-L
MHDA20-R
MHDA25-L
Part NumberMinimum order quantityVolume DiscountDays to Ship L (Work Surface Length)
(mm)
R Type / L Type W (Width)
(mm)
1 Piece(s)Available

34 Days

10R TYPE112.5
1 Piece(s)Available

34 Days

15L TYPE112.5
1 Piece(s)Available

34 Days

15R TYPE112.5
1 Piece(s)Available

34 Days

20L TYPE112.5
1 Piece(s)Available

34 Days

20R TYPE112.5
1 Piece(s)Available

34 Days

25L TYPE112.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.