(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Stoppers

Urethane Stoppers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Large
•W Dimension (width) (mm): 95
•L Dimension (length) (mm): 80
•Dimension T (thickness) (mm): 65
•d/WxL (Urethane diameter/size) (mm): φ36

Part Number

Configured Part Number is shown.

CSTTU36

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTTU36
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Type Large W (width)(mm) 95 L (length)(mm) 80
T (thickness)(mm) 65 d/WxL (Urethane diameter/size)(mm) φ36

Please check the type/dimensions/specifications of the part CSTTU36 in the Urethane Stoppers series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.