(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Positive Return Followers -SS400 Type KMKS-

Cam Positive Return Followers -SS400 Type KMKS-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: SS400
•Special Solid Lubricant: W/O
•Shape: Single flange
•W Dimension (width) (mm): 48
•L Dimension (length) (mm): 60

Part Number

Configured Part Number is shown.

KMKS48-60

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KMKS48-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Material SS400 Special solid lubricant W/O Shape Single flange
W (width)(mm) 48 L (length)(mm) 60

Please check the type/dimensions/specifications of the part KMKS48-60 in the Cam Positive Return Followers -SS400 Type KMKS- series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.