(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Center Blocks -CCUBZ-

Cam Center Blocks -CCUBZ-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: S45C
•Special Solid Lubricant: W/O
•W Dimension (width) (mm): 60
•L Dimension (length) (mm): 100
•Dimension T (thickness) (mm): 65

Part Number

Configured Part Number is shown.

CCUBZ60-100

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CCUBZ60-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Material S45C Special solid lubricant W/O W (width)(mm) 60
L (length)(mm) 100 T (thickness)(mm) 65

Please check the type/dimensions/specifications of the part CCUBZ60-100 in the Cam Center Blocks -CCUBZ- series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.