(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Side Plates -Cast Iron Type CSIPF-

Cam Side Plates -Cast Iron Type CSIPF-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Stainless Steel
•Special Solid Lubricant: With (1 face)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSIPF28-100
CSIPF28-125
CSIPF28-150
CSIPF38-100
CSIPF38-125
CSIPF38-150
CSIPF48-100
CSIPF48-125
CSIPF48-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
1 Piece(s)Available

25 Days

1028100
1 Piece(s)Available

25 Days

1028125
1 Piece(s)Available

25 Days

1028150
1 Piece(s)Available

25 Days

1038100
1 Piece(s)Available

25 Days

1038125
1 Piece(s)Available

25 Days

1038150
1 Piece(s)Available

25 Days

1048100
1 Piece(s)Available

25 Days

1048125
1 Piece(s)Available

25 Days

1048150

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Special solid lubricant With (1 face)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.