(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Upper Plates -Copper Alloy Type CPAW-

Cam Upper Plates -Copper Alloy Type CPAW-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Copper alloy
•Special Solid Lubricant: With

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPAW70-160
CPAW70-200
CPAW70-240
CPAW85-200
CPAW85-240
CPAW85-300
CPAW85-350
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

8 Days or more

107016025
1 Piece(s)Available

8 Days or more

107020025
1 Piece(s)Available

8 Days or more

107024025
1 Piece(s)Available

8 Days or more

108520028
1 Piece(s)Available

8 Days or more

108524028
1 Piece(s)Available

8 Days or more

108530028
1 Piece(s)Available

8 Days or more

108535028

Loading...

  1. 1
 

Basic Information

Material Copper alloy Special solid lubricant With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.