(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Material Guide Roller Sets (Single Guide Roller) -Bearing Type-

Material Guide Roller Sets (Single Guide Roller) -Bearing Type-
  • Volume Discount

•Brand: MISUMI
•Bearing specifications: NEEDLE ROLLER BEARINGS
•Guide Type: SINGLE GUIDE ROLLER

Part Number

Configured Part Number is shown.

GBSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBSS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days

Loading...

  1. 1
 

Basic Information

Bearing specifications NEEDLE ROLLER BEARINGS Guide type SINGLE GUIDE ROLLER Brand MISUMI

Please check the type/dimensions/specifications of the part GBSS in the Material Guide Roller Sets (Single Guide Roller) -Bearing Type- series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.