(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Input Detectors -Compact Type-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PLGLCC-30-90
PLGLCC-30-110
PLGLCC-50-110
PLGLCC-50-130
PLGRCC-30-90
PLGRCC-30-110
PLGRCC-50-110
PLGRCC-50-130
Part NumberMinimum order quantityVolume DiscountDays to Ship L
(mm)
L1
(mm)
Reversed
1 Piece(s)

24 Days

3090L Type
1 Piece(s)

24 Days

30110L Type
1 Piece(s)

24 Days

50110L Type
1 Piece(s)

24 Days

50130L Type
1 Piece(s)

24 Days

3090R Type
1 Piece(s)

24 Days

30110R Type
1 Piece(s)

24 Days

50110R Type
1 Piece(s)

24 Days

50130R Type

Loading...

  1. 1
 

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support