(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches for Heavy Load RW Coating

Punches for Heavy Load  RW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Single-stepped
•Surface Treatment: RW coating
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARW-APAL5-[60-100/10]-P[2-4.99/0.01]
ARW-APAL5-[60-100/10]-PC[1.5-1.99/0.01]
ARW-APAL5-LC[37-99.9/0.1]-P[2-4.99/0.01]
ARW-APAL5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
ARW-APAL6-[60-100/10]-P[2-5.99/0.01]
ARW-APAL6-[60-100/10]-PC[1.5-1.99/0.01]
ARW-APAL6-LC[37-99.9/0.1]-P[2-5.99/0.01]
ARW-APAL6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
ARW-APAL8-[60-130/10]-P[3-7.99/0.01]
ARW-APAL8-[60-130/10]-PC[1.5-2.99/0.01]
ARW-APAL8-LC[37-129.9/0.1]-P[3-7.99/0.01]
ARW-APAL8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
ARW-APAL10-[60-130/10]-P[3-9.99/0.01]
ARW-APAL10-[60-130/10]-PC[1.5-2.99/0.01]
ARW-APAL10-LC[37-129.9/0.1]-P[3-9.99/0.01]
ARW-APAL10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
ARW-APAL13-[60-130/10]-P[6-12.99/0.01]
ARW-APAL13-[60-130/10]-PC[3-5.99/0.01]
ARW-APAL13-LC[37-129.9/0.1]-P[6-12.99/0.01]
ARW-APAL13-LC[37-129.9/0.1]-PC[3-5.99/0.01]
ARW-APAL16-[70-130/10]-P[10-15.99/0.01]
ARW-APAL16-[70-130/10]-PC[5-9.99/0.01]
ARW-APAL16-LC[37-129.9/0.1]-P[10-15.99/0.01]
ARW-APAL16-LC[37-129.9/0.1]-PC[5-9.99/0.01]
ARW-APAL20-[70-130/10]-P[13-19.99/0.01]
ARW-APAL20-[70-130/10]-PC[6.5-12.99/0.01]
ARW-APAL20-LC[37-129.9/0.1]-P[13-19.99/0.01]
ARW-APAL20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01]
ARW-APAL25-[70-130/10]-P[18-24.99/0.01]
ARW-APAL25-[70-130/10]-PC[9-17.99/0.01]
ARW-APAL25-LC[37-129.9/0.1]-P[18-24.99/0.01]
ARW-APAL25-LC[37-129.9/0.1]-PC[9-17.99/0.01]
ARW-APAS5-[50-100/10]-P[2-4.99/0.01]
ARW-APAS5-[50-100/10]-PC[1.5-1.99/0.01]
ARW-APAS5-LC[37-99.9/0.1]-P[2-4.99/0.01]
ARW-APAS5-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
ARW-APAS6-[50-100/10]-P[2-5.99/0.01]
ARW-APAS6-[50-100/10]-PC[1.5-1.99/0.01]
ARW-APAS6-LC[37-99.9/0.1]-P[2-5.99/0.01]
ARW-APAS6-LC[37-99.9/0.1]-PC[1.5-1.99/0.01]
ARW-APAS8-[50-130/10]-P[3-7.97/0.01]
ARW-APAS8-[50-130/10]-PC[1.5-2.99/0.01]
ARW-APAS8-LC[37-129.9/0.1]-P[3-7.97/0.01]
ARW-APAS8-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
ARW-APAS10-[50-130/10]-P[3-9.99/0.01]
ARW-APAS10-[50-130/10]-PC[1.5-2.99/0.01]
ARW-APAS10-LC[37-129.9/0.1]-P[3-9.99/0.01]
ARW-APAS10-LC[37-129.9/0.1]-PC[1.5-2.99/0.01]
ARW-APAS13-[50-130/10]-P[6-12.99/0.01]
ARW-APAS13-[50-130/10]-PC[3-5.99/0.01]
ARW-APAS13-LC[37-129.9/0.1]-P[6-12.99/0.01]
ARW-APAS13-LC[37-129.9/0.1]-PC[3-5.99/0.01]
ARW-APAS16-[50-130/10]-P[10-15.99/0.01]
ARW-APAS16-[50-130/10]-PC[5-9.99/0.01]
ARW-APAS16-LC[37-129.9/0.1]-P[10-15.99/0.01]
ARW-APAS16-LC[37-129.9/0.1]-PC[5-9.99/0.01]
ARW-APAS20-[50-130/10]-P[13-19.99/0.01]
ARW-APAS20-[50-130/10]-PC[6.5-12.99/0.01]
ARW-APAS20-LC[37-129.9/0.1]-P[13-19.99/0.01]
ARW-APAS20-LC[37-129.9/0.1]-PC[6.5-12.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.9960 ~ 100----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5-60 ~ 100-1.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.99-37 ~ 99.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5--37 ~ 99.91.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62 ~ 5.9960 ~ 100----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6-60 ~ 100-1.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62 ~ 5.99-37 ~ 99.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6--37 ~ 99.91.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L83 ~ 7.9960 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8-60 ~ 130-1.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L83 ~ 7.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8--37 ~ 129.91.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L103 ~ 9.9960 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10-60 ~ 130-1.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L103 ~ 9.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10--37 ~ 129.91.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L136 ~ 12.9960 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L13-60 ~ 130-3 ~ 5.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L136 ~ 12.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L13--37 ~ 129.93 ~ 5.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L1610 ~ 15.9970 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L16-70 ~ 130-5 ~ 9.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L1610 ~ 15.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L16--37 ~ 129.95 ~ 9.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2013 ~ 19.9970 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L20-70 ~ 130-6.5 ~ 12.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2013 ~ 19.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L20--37 ~ 129.96.5 ~ 12.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2518 ~ 24.9970 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L25-70 ~ 130-9 ~ 17.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L2518 ~ 24.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L25--37 ~ 129.99 ~ 17.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.9950 ~ 100----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5-50 ~ 100-1.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.99-37 ~ 99.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5--37 ~ 99.91.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62 ~ 5.9950 ~ 100----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6-50 ~ 100-1.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62 ~ 5.99-37 ~ 99.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6--37 ~ 99.91.5 ~ 1.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S83 ~ 7.9750 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8-50 ~ 130-1.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S83 ~ 7.97-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8--37 ~ 129.91.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S103 ~ 9.9950 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10-50 ~ 130-1.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S103 ~ 9.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10--37 ~ 129.91.5 ~ 2.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S136 ~ 12.9950 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S13-50 ~ 130-3 ~ 5.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S136 ~ 12.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S13--37 ~ 129.93 ~ 5.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S1610 ~ 15.9950 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S16-50 ~ 130-5 ~ 9.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S1610 ~ 15.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S16--37 ~ 129.95 ~ 9.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S2013 ~ 19.9950 ~ 130----
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S20-50 ~ 130-6.5 ~ 12.99--
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S2013 ~ 19.99-37 ~ 129.9---
1 Piece(s)

11 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S20--37 ~ 129.96.5 ~ 12.99--

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Surface treatment RW coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.