(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2)
For complete product overview and details on Key Flat Shank Shoulder Punches RW Coating see the sections below:
Part Number
Configured Part Number is shown.
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GRW-PHAX10-LCT[27-99.9/0.1]-P[3-7.8/0.01] |
GRW-PHAX10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GRW-PHAX10-LMT[27-99.9/0.1]-P[3-7.8/0.01] |
GRW-PHAX10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01] |
GRW-PHAX13-[60-100/10]-P[6-10.8/0.01] |
GRW-PHAX13-[60-100/10]-PC[3-5.99/0.01] |
GRW-PHAX13-LC[27-99.9/0.1]-P[6-10.8/0.01] |
GRW-PHAX13-LC[27-99.9/0.1]-PC[3-5.99/0.01] |
GRW-PHAX13-LCT[27-99.9/0.1]-P[6-10.8/0.01] |
GRW-PHAX13-LCT[27-99.9/0.1]-PC[3-5.99/0.01] |
GRW-PHAX13-LMT[27-99.9/0.1]-P[6-10.8/0.01] |
GRW-PHAX13-LMT[27-99.9/0.1]-PC[3-5.99/0.01] |
GRW-PHAX16-[70-100/10]-P[10-13.8/0.01] |
GRW-PHAX16-[70-100/10]-PC[5-9.99/0.01] |
GRW-PHAX16-LC[27-99.9/0.1]-P[10-13.8/0.01] |
GRW-PHAX16-LC[27-99.9/0.1]-PC[5-9.99/0.01] |
GRW-PHAX16-LCT[27-99.9/0.1]-P[10-13.8/0.01] |
GRW-PHAX16-LCT[27-99.9/0.1]-PC[5-9.99/0.01] |
GRW-PHAX16-LMT[27-99.9/0.1]-P[10-13.8/0.01] |
GRW-PHAX16-LMT[27-99.9/0.1]-PC[5-9.99/0.01] |
GRW-PHAX20-[70-100/10]-P[13-17.8/0.01] |
GRW-PHAX20-[70-100/10]-PC[6.5-12.99/0.01] |
GRW-PHAX20-LC[27-99.9/0.1]-P[13-17.8/0.01] |
GRW-PHAX20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GRW-PHAX20-LCT[27-99.9/0.1]-P[13-17.8/0.01] |
GRW-PHAX20-LCT[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GRW-PHAX20-LMT[27-99.9/0.1]-P[13-17.8/0.01] |
GRW-PHAX20-LMT[27-99.9/0.1]-PC[6.5-12.99/0.01] |
GRW-PHAX25-[70-100/10]-P[18-22.8/0.01] |
GRW-PHAX25-[70-100/10]-PC[9-17.9/0.01] |
GRW-PHAX25-LC[27-99.9/0.1]-P[18-22.8/0.01] |
GRW-PHAX25-LC[27-99.9/0.1]-PC[9-17.9/0.01] |
GRW-PHAX25-LCT[27-99.9/0.1]-P[18-22.8/0.01] |
GRW-PHAX25-LCT[27-99.9/0.1]-PC[9-17.9/0.01] |
GRW-PHAX25-LMT[27-99.9/0.1]-P[18-22.8/0.01] |
GRW-PHAX25-LMT[27-99.9/0.1]-PC[9-17.9/0.01] |
GRW-PHDL4-[50-100/10]-P[2-3.97/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-[50-100/10]-P[2-3.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL4-[50-100/10]-PC[1-1.99/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-[50-100/10]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL4-LC[32-99.9/0.1]-P[2-3.97/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-LC[32-99.9/0.1]-P[2-3.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL4-LC[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-LC[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL4-LCT[32-99.9/0.1]-P[2-3.97/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-LCT[32-99.9/0.1]-P[2-3.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL4-LCT[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-LCT[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL4-LMT[32-99.9/0.1]-P[2-3.97/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-LMT[32-99.9/0.1]-P[2-3.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL4-LMT[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-2.8/0.01] |
GRW-PHDL4-LMT[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-[50-100/10]-P[2-4.97/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-[50-100/10]-P[2-4.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-[50-100/10]-PC[1-1.99/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-[50-100/10]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-LC[32-99.9/0.1]-P[2-4.97/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-LC[32-99.9/0.1]-P[2-4.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-LC[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-LC[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-LCT[32-99.9/0.1]-P[2-4.97/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-LCT[32-99.9/0.1]-P[2-4.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-LCT[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-LCT[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-LMT[32-99.9/0.1]-P[2-4.97/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-LMT[32-99.9/0.1]-P[2-4.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL5-LMT[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-3.8/0.01] |
GRW-PHDL5-LMT[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-[50-100/10]-P[2-5.97/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-[50-100/10]-P[2-5.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-[50-100/10]-PC[1-1.99/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-[50-100/10]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-LC[32-99.9/0.1]-P[2-5.97/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-LC[32-99.9/0.1]-P[2-5.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-LC[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-LC[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-LCT[32-99.9/0.1]-P[2-5.97/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-LCT[32-99.9/0.1]-P[2-5.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-LCT[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-LCT[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-LMT[32-99.9/0.1]-P[2-5.97/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-LMT[32-99.9/0.1]-P[2-5.97/0.01]-WC[1-1.99/0.01] |
GRW-PHDL6-LMT[32-99.9/0.1]-PC[1-1.99/0.01]-W[2-4.8/0.01] |
GRW-PHDL6-LMT[32-99.9/0.1]-PC[1-1.99/0.01]-WC[1-1.99/0.01] |
GRW-PHDL8-[50-100/10]-P[2.5-7.97/0.01]-W[2.5-5.8/0.01] |
GRW-PHDL8-[50-100/10]-P[2.5-7.97/0.01]-WC[1.25-2.49/0.01] |
GRW-PHDL8-[50-100/10]-PC[1.25-2.49/0.01]-W[2.5-5.8/0.01] |
GRW-PHDL8-[50-100/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01] |
GRW-PHDL8-LC[32-99.9/0.1]-P[2.5-7.97/0.01]-W[2.5-5.8/0.01] |
GRW-PHDL8-LC[32-99.9/0.1]-P[2.5-7.97/0.01]-WC[1.25-2.49/0.01] |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Surface treatment | RW coating | Shank (mounting part) shape | Key flat | Shank diameter D tolerance | +0.005/0 |
T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy