(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Input Detectors -Link Type (Without Guide Plate)-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PLGLCK-50
PLGLCK-70
PLGLCK-90
PLGRCK-50
PLGRCK-70
PLGRCK-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL1
(mm)
Reversed
1 Piece(s)

16 Days

1050L Type
1 Piece(s)

16 Days

1070L Type
1 Piece(s)

16 Days

1090L Type
1 Piece(s)

16 Days

1050R Type
1 Piece(s)

16 Days

1070R Type
1 Piece(s)

16 Days

1090R Type

Loading...

  1. 1
 

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support