(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Standard Flying Cam Units for Pierce MGFV / MEVN 50 (θ=60-70)

Standard Flying Cam Units for Pierce MGFV / MEVN 50 (θ=60-70)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type : High precision / High durability
•Cam Types : Standard Type for Piercing
•Capacity : 4~4
•Installation space : 50~50
For complete product overview and details on Standard Flying Cam Units for Pierce MGFV 50 (θ=60-70) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGFV50-60
MGFV50-65
MGFV50-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
1 Piece(s)Available

17 Days

1060
1 Piece(s)Available

17 Days

1065
1 Piece(s)Available

17 Days

1070

Loading...

  1. 1
 

Basic Information

Type High precision / High durability Cam Types Standard Type for Piercing Capacity(tonf) 4
Installation space(mm) 50 Alterations Without

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.