(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Standard Flying Cam Units MGFNS / MEFNS 70 (θ=00-40)

NAAMS Standard Flying Cam Units MGFNS / MEFNS 70 (θ=00-40)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type : High precision / High durability
•Cam Types : NAAMS Standard
•Spring specifications : GK, ISO, NGK, NISO
For complete product overview and details on NAAMS Standard Flying Cam Units MGFNS 70 (θ=00-40) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGFNS70-00-GK
MGFNS70-00-ISO
MGFNS70-00-NGK
MGFNS70-00-NISO
MGFNS70-05-GK
MGFNS70-05-ISO
MGFNS70-05-NGK
MGFNS70-05-NISO
MGFNS70-10-GK
MGFNS70-10-ISO
MGFNS70-10-NGK
MGFNS70-10-NISO
MGFNS70-15-GK
MGFNS70-15-ISO
MGFNS70-15-NGK
MGFNS70-15-NISO
MGFNS70-20-GK
MGFNS70-20-ISO
MGFNS70-20-NGK
MGFNS70-20-NISO
MGFNS70-25-GK
MGFNS70-25-ISO
MGFNS70-25-NGK
MGFNS70-25-NISO
MGFNS70-30-GK
MGFNS70-30-ISO
MGFNS70-30-NGK
MGFNS70-30-NISO
MGFNS70-35-GK
MGFNS70-35-ISO
MGFNS70-35-NGK
MGFNS70-35-NISO
MGFNS70-40-GK
MGFNS70-40-ISO
MGFNS70-40-NGK
MGFNS70-40-NISO
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
Spring specifications
1 Piece(s)Available

18 Days

100GK
1 Piece(s)Available

23 Days

100ISO
1 Piece(s)Available

23 Days

100NGK
1 Piece(s)Available

23 Days

100NISO
1 Piece(s)Available

18 Days

105GK
1 Piece(s)Available

23 Days

105ISO
1 Piece(s)Available

23 Days

105NGK
1 Piece(s)Available

23 Days

105NISO
1 Piece(s)Available

18 Days

1010GK
1 Piece(s)Available

23 Days

1010ISO
1 Piece(s)Available

23 Days

1010NGK
1 Piece(s)Available

23 Days

1010NISO
1 Piece(s)Available

18 Days

1015GK
1 Piece(s)Available

23 Days

1015ISO
1 Piece(s)Available

23 Days

1015NGK
1 Piece(s)Available

23 Days

1015NISO
1 Piece(s)Available

18 Days

1020GK
1 Piece(s)Available

23 Days

1020ISO
1 Piece(s)Available

23 Days

1020NGK
1 Piece(s)Available

23 Days

1020NISO
1 Piece(s)Available

18 Days

1025GK
1 Piece(s)Available

23 Days

1025ISO
1 Piece(s)Available

23 Days

1025NGK
1 Piece(s)Available

23 Days

1025NISO
1 Piece(s)Available

18 Days

1030GK
1 Piece(s)Available

23 Days

1030ISO
1 Piece(s)Available

23 Days

1030NGK
1 Piece(s)Available

23 Days

1030NISO
1 Piece(s)Available

18 Days

1035GK
1 Piece(s)Available

23 Days

1035ISO
1 Piece(s)Available

23 Days

1035NGK
1 Piece(s)Available

23 Days

1035NISO
1 Piece(s)Available

18 Days

1040GK
1 Piece(s)Available

23 Days

1040ISO
1 Piece(s)Available

23 Days

1040NGK
1 Piece(s)Available

23 Days

1040NISO

Loading...

  1. 1
 

Basic Information

Type High precision / High durability Cam Types NAAMS Standard Capacity(tonf) 10
Installation space(mm) 70

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.