(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Full Length Reverse Taper Button Dies -Straight Type- (Part Numbers)

Scrap Retention Full Length Reverse Taper Button Dies -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shape: Straight
•Inner Shape: Regular
•Scrap Retention: Reverse taper
•Material: SKH51 Equivalent
•Shank Diameter D Tolerance: n5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRTS-MSD6-[30-40/0.1]-P[2-3/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRTS-MSD6-[30-40/0.1]-PC[3.01-3.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRTS-MSD8-[30-40/0.1]-P[2-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-MSD8-[30-40/0.1]-PC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-MSD10-[30-40/0.1]-P[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-MSD10-[30-40/0.1]-PC[1-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-MSD10-[30-40/0.1]-PC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-MSD13-[30-40/0.1]-P[3-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD13-[30-40/0.1]-PC[1.5-2.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD13-[30-40/0.1]-PC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD16-[30-40/0.1]-P[5-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD16-[30-40/0.1]-PC[2.5-4.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD16-[30-40/0.1]-PC[10.01-10.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD20-[30-40/0.1]-P[7-12/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD20-[30-40/0.1]-PC[3.5-6.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD20-[30-40/0.1]-PC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD25-[30-40/0.1]-P[10-16/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD25-[30-40/0.1]-PC[5-9.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD25-[30-40/0.1]-PC[16.01-16.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD32-[30-40/0.1]-P[15-20/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD32-[30-40/0.1]-PC[7.5-14.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD32-[30-40/0.1]-PC[20.01-20.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD38-[30-40/0.1]-P[19-26/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD38-[30-40/0.1]-PC[9.5-18.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD38-[30-40/0.1]-PC[26.01-26.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD45-[30-40/0.1]-P[25-35/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD45-[30-40/0.1]-PC[12.5-24.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD45-[30-40/0.1]-PC[35.01-35.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD50-[30-40/0.1]-P[33-40/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD50-[30-40/0.1]-PC[16.5-32.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD50-[30-40/0.1]-PC[40.01-40.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD56-[30-40/0.1]-P[38-45/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD56-[30-40/0.1]-PC[19-37.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSD56-[30-40/0.1]-PC[45.01-45.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS10-[40.1-80/0.1]-P[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-MSDS10-[40.1-80/0.1]-PC[1.5-2.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-MSDS10-[40.1-80/0.1]-PC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-MSDS13-[40.1-80/0.1]-P[3-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS13-[40.1-80/0.1]-PC[1.5-2.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS13-[40.1-80/0.1]-PC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS16-[40.1-100/0.1]-P[5-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS16-[40.1-100/0.1]-PC[2.5-4.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS16-[40.1-100/0.1]-PC[10.01-10.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS20-[40.1-100/0.1]-P[7-12/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS20-[40.1-100/0.1]-PC[3.5-6.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS20-[40.1-100/0.1]-PC[12.01-12.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS25-[40.1-100/0.1]-P[10-16/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS25-[40.1-100/0.1]-PC[5-9.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS25-[40.1-100/0.1]-PC[16.01-16.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS32-[40.1-100/0.1]-P[15-20/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS32-[40.1-100/0.1]-PC[7.5-14.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS32-[40.1-100/0.1]-PC[20.01-20.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS38-[40.1-100/0.1]-P[19-26/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS38-[40.1-100/0.1]-PC[9.5-18.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS38-[40.1-100/0.1]-PC[26.01-26.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS45-[40.1-100/0.1]-P[25-35/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS45-[40.1-100/0.1]-PC[12.5-24.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS45-[40.1-100/0.1]-PC[35.01-35.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS50-[40.1-100/0.1]-P[33-40/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS50-[40.1-100/0.1]-PC[16.5-32.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS50-[40.1-100/0.1]-PC[40.01-40.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS56-[40.1-100/0.1]-P[38-45/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS56-[40.1-100/0.1]-PC[19-37.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-MSDS56-[40.1-100/0.1]-PC[45.01-45.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-SDD8-[30-40/0.1]-P[2-4/0.01]-W[2-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD8-[30-40/0.1]-P[2-4/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD8-[30-40/0.1]-PC[4.01-4.2/0.01]-W[2-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD8-[30-40/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD8-LC[20-40/0.1]-P[2-4/0.01]-W[2-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD8-LC[20-40/0.1]-P[2-4/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD8-LC[20-40/0.1]-PC[4.01-4.2/0.01]-W[2-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD8-LC[20-40/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRTS-SDD10-[30-40/0.1]-P[2-6/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-P[2-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-PC[1-1.19/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-[30-40/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-P[2-6/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-P[2-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-P[2-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-PC[1-1.19/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-SDD10-LC[20-40/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Shank diameter)
(mm)
C (Clearance)
(mm)
FH (Tapered depth)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
Tensile strength level selection W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

14 Days or more

10A60.05 ~ 21 ~ 230 ~ 40-0.5 ~ 82 ~ 3--H / L / M--
1 Piece(s)

14 Days or more

10A60.05 ~ 21 ~ 230 ~ 40-0.5 ~ 8-3.01 ~ 3.2-H / L / M--
1 Piece(s)

14 Days or more

10A80.05 ~ 21 ~ 330 ~ 40-0.5 ~ 82 ~ 4--H / L / M--
1 Piece(s)

14 Days or more

10A80.05 ~ 21 ~ 330 ~ 40-0.5 ~ 8-4.01 ~ 4.2-H / L / M--
1 Piece(s)

14 Days or more

10A100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 82 ~ 6--H / L / M--
1 Piece(s)

14 Days or more

10A100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-1 ~ 1.99-H / L / M--
1 Piece(s)

14 Days or more

10A100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-6.01 ~ 6.2-H / L / M--
1 Piece(s)

14 Days or more

10A130.05 ~ 21 ~ 730 ~ 40-0.5 ~ 83 ~ 8--H / L / M--
1 Piece(s)

14 Days or more

10A130.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-1.5 ~ 2.99-H / L / M--
1 Piece(s)

14 Days or more

10A130.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-8.01 ~ 8.2-H / L / M--
1 Piece(s)

14 Days or more

10A160.05 ~ 21 ~ 730 ~ 40-0.5 ~ 85 ~ 10--H / L / M--
1 Piece(s)

14 Days or more

10A160.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-2.5 ~ 4.99-H / L / M--
1 Piece(s)

14 Days or more

10A160.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-10.01 ~ 10.2-H / L / M--
1 Piece(s)

14 Days or more

10A200.05 ~ 21 ~ 730 ~ 40-0.5 ~ 87 ~ 12--H / L / M--
1 Piece(s)

14 Days or more

10A200.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-3.5 ~ 6.99-H / L / M--
1 Piece(s)

14 Days or more

10A200.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-8.01 ~ 8.2-H / L / M--
1 Piece(s)

14 Days or more

10A250.05 ~ 21 ~ 730 ~ 40-0.5 ~ 810 ~ 16--H / L / M--
1 Piece(s)

14 Days or more

10A250.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-5 ~ 9.99-H / L / M--
1 Piece(s)

14 Days or more

10A250.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-16.01 ~ 16.2-H / L / M--
1 Piece(s)

14 Days or more

10A320.05 ~ 21 ~ 730 ~ 40-0.5 ~ 815 ~ 20--H / L / M--
1 Piece(s)

14 Days or more

10A320.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-7.5 ~ 14.99-H / L / M--
1 Piece(s)

14 Days or more

10A320.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-20.01 ~ 20.2-H / L / M--
1 Piece(s)

14 Days or more

10A380.05 ~ 21 ~ 730 ~ 40-0.5 ~ 819 ~ 26--H / L / M--
1 Piece(s)

14 Days or more

10A380.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-9.5 ~ 18.99-H / L / M--
1 Piece(s)

14 Days or more

10A380.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-26.01 ~ 26.2-H / L / M--
1 Piece(s)

14 Days or more

10A450.05 ~ 21 ~ 730 ~ 40-0.5 ~ 825 ~ 35--H / L / M--
1 Piece(s)

14 Days or more

10A450.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-12.5 ~ 24.99-H / L / M--
1 Piece(s)

14 Days or more

10A450.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-35.01 ~ 35.2-H / L / M--
1 Piece(s)

14 Days or more

10A500.05 ~ 21 ~ 730 ~ 40-0.5 ~ 833 ~ 40--H / L / M--
1 Piece(s)

14 Days or more

10A500.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-16.5 ~ 32.99-H / L / M--
1 Piece(s)

14 Days or more

10A500.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-40.01 ~ 40.2-H / L / M--
1 Piece(s)

14 Days or more

10A560.05 ~ 21 ~ 730 ~ 40-0.5 ~ 838 ~ 45--H / L / M--
1 Piece(s)

14 Days or more

10A560.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-19 ~ 37.99-H / L / M--
1 Piece(s)

14 Days or more

10A560.05 ~ 21 ~ 730 ~ 40-0.5 ~ 8-45.01 ~ 45.2-H / L / M--
1 Piece(s)

14 Days or more

10A100.05 ~ 21 ~ 540.1 ~ 80-0.5 ~ 82 ~ 6--H / L / M--
1 Piece(s)

14 Days or more

10A100.05 ~ 21 ~ 540.1 ~ 80-0.5 ~ 8-1.5 ~ 2.99-H / L / M--
1 Piece(s)

14 Days or more

10A100.05 ~ 21 ~ 540.1 ~ 80-0.5 ~ 8-6.01 ~ 6.2-H / L / M--
1 Piece(s)

14 Days or more

10A130.05 ~ 21 ~ 740.1 ~ 80-0.5 ~ 83 ~ 8--H / L / M--
1 Piece(s)

14 Days or more

10A130.05 ~ 21 ~ 740.1 ~ 80-0.5 ~ 8-1.5 ~ 2.99-H / L / M--
1 Piece(s)

14 Days or more

10A130.05 ~ 21 ~ 740.1 ~ 80-0.5 ~ 8-8.01 ~ 8.2-H / L / M--
1 Piece(s)

14 Days or more

10A160.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 85 ~ 10--H / L / M--
1 Piece(s)

14 Days or more

10A160.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-2.5 ~ 4.99-H / L / M--
1 Piece(s)

14 Days or more

10A160.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-10.01 ~ 10.2-H / L / M--
1 Piece(s)

14 Days or more

10A200.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 87 ~ 12--H / L / M--
1 Piece(s)

14 Days or more

10A200.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-3.5 ~ 6.99-H / L / M--
1 Piece(s)

14 Days or more

10A200.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-12.01 ~ 12.2-H / L / M--
1 Piece(s)

14 Days or more

10A250.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 810 ~ 16--H / L / M--
1 Piece(s)

14 Days or more

10A250.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-5 ~ 9.99-H / L / M--
1 Piece(s)

14 Days or more

10A250.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-16.01 ~ 16.2-H / L / M--
1 Piece(s)

14 Days or more

10A320.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 815 ~ 20--H / L / M--
1 Piece(s)

14 Days or more

10A320.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-7.5 ~ 14.99-H / L / M--
1 Piece(s)

14 Days or more

10A320.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-20.01 ~ 20.2-H / L / M--
1 Piece(s)

14 Days or more

10A380.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 819 ~ 26--H / L / M--
1 Piece(s)

14 Days or more

10A380.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-9.5 ~ 18.99-H / L / M--
1 Piece(s)

14 Days or more

10A380.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-26.01 ~ 26.2-H / L / M--
1 Piece(s)

14 Days or more

10A450.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 825 ~ 35--H / L / M--
1 Piece(s)

14 Days or more

10A450.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-12.5 ~ 24.99-H / L / M--
1 Piece(s)

14 Days or more

10A450.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-35.01 ~ 35.2-H / L / M--
1 Piece(s)

14 Days or more

10A500.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 833 ~ 40--H / L / M--
1 Piece(s)

14 Days or more

10A500.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-16.5 ~ 32.99-H / L / M--
1 Piece(s)

14 Days or more

10A500.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-40.01 ~ 40.2-H / L / M--
1 Piece(s)

14 Days or more

10A560.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 838 ~ 45--H / L / M--
1 Piece(s)

14 Days or more

10A560.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-19 ~ 37.99-H / L / M--
1 Piece(s)

14 Days or more

10A560.05 ~ 21 ~ 740.1 ~ 100-0.5 ~ 8-45.01 ~ 45.2-H / L / M--
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 330 ~ 40-0.5 ~ 82 ~ 4--H / L / M2 ~ 4-
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 330 ~ 40-0.5 ~ 82 ~ 4--H / L / M-4.01 ~ 4.2
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 330 ~ 40-0.5 ~ 8-4.01 ~ 4.2-H / L / M2 ~ 4-
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 330 ~ 40-0.5 ~ 8-4.01 ~ 4.2-H / L / M-4.01 ~ 4.2
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 3-20 ~ 400.5 ~ 82 ~ 4--H / L / M2 ~ 4-
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 3-20 ~ 400.5 ~ 82 ~ 4--H / L / M-4.01 ~ 4.2
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 3-20 ~ 400.5 ~ 8-4.01 ~ 4.2-H / L / M2 ~ 4-
1 Piece(s)

14 Days or more

10D80.05 ~ 21 ~ 3-20 ~ 400.5 ~ 8-4.01 ~ 4.2-H / L / M-4.01 ~ 4.2
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 82 ~ 6--H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 82 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 82 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-1 ~ 1.19-H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-6.01 ~ 6.2-H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 530 ~ 40-0.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 82 ~ 6--H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 82 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 82 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 8-1 ~ 1.19-H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 8-6.01 ~ 6.2-H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10D100.05 ~ 21 ~ 5-20 ~ 400.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2

Loading...

 

Basic Information

Shape Straight Inside shape Regular Scrap retention Reverse taper
Machining to prevent scrap clogging No Material SKH51 Equivalent Shank diameter D tolerance n5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.