(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Full Length Reverse Taper Button Dies -Headed Type- (Part Numbers)

Scrap Retention Full Length Reverse Taper Button Dies -Headed Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shape: Headed type
•Inner Shape: Regular
•Scrap Retention: Reverse taper
•Material: SKH51 Equivalent
•Shank Diameter D Tolerance: m5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRTS-HDG20-[30-40/0.1]-PC[1.51-2.99/0.01]-WC[12.01-12.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG20-[30-40/0.1]-PC[12.01-12.2/0.01]-W[3-12/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG20-[30-40/0.1]-PC[12.01-12.2/0.01]-WC[1.5-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG20-[30-40/0.1]-PC[12.01-12.2/0.01]-WC[12.01-12.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-P[3-16/0.01]-W[3-16/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-P[3-16/0.01]-WC[1.5-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-P[3-16/0.01]-WC[16-16.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-PC[1.51-2.99/0.01]-W[3-16/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-PC[1.51-2.99/0.01]-WC[1.5-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-PC[1.51-2.99/0.01]-WC[16-16.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-PC[16.01-16.2/0.01]-W[3-16/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-PC[16.01-16.2/0.01]-WC[1.5-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG25-[30-40/0.1]-PC[16.01-16.2/0.01]-WC[16-16.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-P[4-20/0.01]-W[4-20/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-P[4-20/0.01]-WC[2-3.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-P[4-20/0.01]-WC[20-20.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-PC[2-3.99/0.01]-W[4-20/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-PC[2-3.99/0.01]-WC[2-3.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-PC[2-3.99/0.01]-WC[20-20.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-PC[20-20.2/0.01]-W[4-20/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-PC[20-20.2/0.01]-WC[2-3.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG32-[30-40/0.1]-PC[20-20.2/0.01]-WC[20-20.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-P[5-26/0.01]-W[5-26/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-P[5-26/0.01]-WC[2.5-4.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-P[5-26/0.01]-WC[26-26.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-PC[2.5-4.99/0.01]-W[5-26/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-PC[2.5-4.99/0.01]-WC[26-26.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-PC[26-26.2/0.01]-W[5-26/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-PC[26-26.2/0.01]-WC[2.5-4.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG38-[30-40/0.1]-PC[26-26.2/0.01]-WC[26-26.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-P[6-35/0.01]-W[6-35/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-P[6-35/0.01]-WC[3-5.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-P[6-35/0.01]-WC[30-30.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-PC[3-5.99/0.01]-W[6-35/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-PC[3-5.99/0.01]-WC[3-5.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-PC[3-5.99/0.01]-WC[30-30.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-PC[30-35.2/0.01]-W[6-35/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-PC[30-35.2/0.01]-WC[3-5.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG45-[30-40/0.1]-PC[30-35.2/0.01]-WC[30-30.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-P[7-40/0.01]-W[7-40/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-P[7-40/0.01]-WC[3.5-6.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-P[7-40/0.01]-WC[40-40.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-PC[3.5-6.99/0.01]-W[7-40/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-PC[3.5-6.99/0.01]-WC[3.5-6.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-PC[3.5-6.99/0.01]-WC[40-40.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-PC[40-40.2/0.01]-W[7-40/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-PC[40-40.2/0.01]-WC[3.5-6.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG50-[30-40/0.1]-PC[40-40.2/0.01]-WC[40-40.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-P[8-45/0.01]-W[8-45/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-P[8-45/0.01]-WC[4-7.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-P[8-45/0.01]-WC[45-45.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-PC[4-7.99/0.01]-W[8-45/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-PC[4-7.99/0.01]-WC[4-7.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-PC[4-7.99/0.01]-WC[45-45.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-PC[45-45.2/0.01]-W[8-45/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-PC[45-45.2/0.01]-WC[4-7.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDG56-[30-40/0.1]-PC[45-45.2/0.01]-WC[45-45.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS10-[40.1-80/0.1]-P[2-6/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-P[2-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-P[2-6/0.01]-WC[6.01-6.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-PC[1.01-1.19/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-PC[1.01-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-PC[1.01-1.19/0.01]-WC[6.01-6.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-PC[6.01-6.2/0.01]-W[2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS10-[40.1-80/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRTS-HDGS13-[40.1-80/0.1]-P[2-8/0.01]-W[2-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-P[2-8/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-P[2-8/0.01]-WC[8.01-8.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-PC[1.01-1.49/0.01]-W[2-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-PC[1.01-1.49/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-PC[1.01-1.49/0.01]-WC[8.01-8.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-PC[8.01-8.2/0.01]-W[2-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS13-[40.1-80/0.1]-PC[8.01-8.2/0.01]-WC[8.01-8.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-P[2-10/0.01]-W[2-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-P[2-10/0.01]-WC[1-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-P[2-10/0.01]-WC[10.01-10.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-PC[1.01-1.99/0.01]-W[2-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-PC[1.01-1.99/0.01]-WC[1-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-PC[1.01-1.99/0.01]-WC[10.01-10.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-PC[10.01-10.2/0.01]-W[2-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-PC[10.01-10.2/0.01]-WC[1-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS16-[40.1-100/0.1]-PC[10.01-10.2/0.01]-WC[10.01-10.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS20-[40.1-100/0.1]-P[3-12/0.01]-W[3-12/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS20-[40.1-100/0.1]-P[3-12/0.01]-WC[1.5-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS20-[40.1-100/0.1]-P[3-12/0.01]-WC[12.01-12.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS20-[40.1-100/0.1]-PC[1.51-2.99/0.01]-W[3-12/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRTS-HDGS20-[40.1-100/0.1]-PC[1.51-2.99/0.01]-WC[1.5-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Shank diameter)
(mm)
C (Clearance)
(mm)
FH (Tapered depth)
(mm)
L (L dimension)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
Tensile strength level selection W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 730 ~ 400.5 ~ 8-1.51 ~ 2.99-H / L / M-12.01 ~ 12.19
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 730 ~ 400.5 ~ 8-12.01 ~ 12.2-H / L / M3 ~ 12-
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 730 ~ 400.5 ~ 8-12.01 ~ 12.2-H / L / M-1.5 ~ 1.99
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 730 ~ 400.5 ~ 8-12.01 ~ 12.2-H / L / M-12.01 ~ 12.19
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 83 ~ 16--H / L / M3 ~ 16-
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 83 ~ 16--H / L / M-1.5 ~ 1.99
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 83 ~ 16--H / L / M-16 ~ 16.19
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 8-1.51 ~ 2.99-H / L / M3 ~ 16-
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 8-1.51 ~ 2.99-H / L / M-1.5 ~ 1.99
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 8-1.51 ~ 2.99-H / L / M-16 ~ 16.19
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 8-16.01 ~ 16.2-H / L / M3 ~ 16-
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 8-16.01 ~ 16.2-H / L / M-1.5 ~ 1.99
1 Piece(s)

14 Days or more

10G250.05 ~ 21 ~ 730 ~ 400.5 ~ 8-16.01 ~ 16.2-H / L / M-16 ~ 16.19
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 84 ~ 20--H / L / M4 ~ 20-
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 84 ~ 20--H / L / M-2 ~ 3.99
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 84 ~ 20--H / L / M-20 ~ 20.2
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 8-2 ~ 3.99-H / L / M4 ~ 20-
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 8-2 ~ 3.99-H / L / M-2 ~ 3.99
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 8-2 ~ 3.99-H / L / M-20 ~ 20.2
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 8-20 ~ 20.2-H / L / M4 ~ 20-
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 8-20 ~ 20.2-H / L / M-2 ~ 3.99
1 Piece(s)

14 Days or more

10G320.05 ~ 21 ~ 730 ~ 400.5 ~ 8-20 ~ 20.2-H / L / M-20 ~ 20.2
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 85 ~ 26--H / L / M5 ~ 26-
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 85 ~ 26--H / L / M-2.5 ~ 4.99
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 85 ~ 26--H / L / M-26 ~ 26.2
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 8-2.5 ~ 4.99-H / L / M5 ~ 26-
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 8-2.5 ~ 4.99-H / L / M-2.5 ~ 4.99
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 8-2.5 ~ 4.99-H / L / M-26 ~ 26.2
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 8-26 ~ 26.2-H / L / M5 ~ 26-
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 8-26 ~ 26.2-H / L / M-2.5 ~ 4.99
1 Piece(s)

14 Days or more

10G380.05 ~ 21 ~ 730 ~ 400.5 ~ 8-26 ~ 26.2-H / L / M-26 ~ 26.2
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 86 ~ 35--H / L / M6 ~ 35-
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 86 ~ 35--H / L / M-3 ~ 5.99
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 86 ~ 35--H / L / M-30 ~ 30.2
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 8-3 ~ 5.99-H / L / M6 ~ 35-
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 8-3 ~ 5.99-H / L / M-3 ~ 5.99
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 8-3 ~ 5.99-H / L / M-30 ~ 30.2
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 8-30 ~ 35.2-H / L / M6 ~ 35-
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 8-30 ~ 35.2-H / L / M-3 ~ 5.99
1 Piece(s)

14 Days or more

10G450.05 ~ 21 ~ 730 ~ 400.5 ~ 8-30 ~ 35.2-H / L / M-30 ~ 30.2
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 87 ~ 40--H / L / M7 ~ 40-
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 87 ~ 40--H / L / M-3.5 ~ 6.99
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 87 ~ 40--H / L / M-40 ~ 40.2
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 8-3.5 ~ 6.99-H / L / M7 ~ 40-
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 8-3.5 ~ 6.99-H / L / M-3.5 ~ 6.99
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 8-3.5 ~ 6.99-H / L / M-40 ~ 40.2
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 8-40 ~ 40.2-H / L / M7 ~ 40-
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 8-40 ~ 40.2-H / L / M-3.5 ~ 6.99
1 Piece(s)

14 Days or more

10G500.05 ~ 21 ~ 730 ~ 400.5 ~ 8-40 ~ 40.2-H / L / M-40 ~ 40.2
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 88 ~ 45--H / L / M8 ~ 45-
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 88 ~ 45--H / L / M-4 ~ 7.99
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 88 ~ 45--H / L / M-45 ~ 45.2
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 8-4 ~ 7.99-H / L / M8 ~ 45-
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 8-4 ~ 7.99-H / L / M-4 ~ 7.99
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 8-4 ~ 7.99-H / L / M-45 ~ 45.2
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 8-45 ~ 45.2-H / L / M8 ~ 45-
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 8-45 ~ 45.2-H / L / M-4 ~ 7.99
1 Piece(s)

14 Days or more

10G560.05 ~ 21 ~ 730 ~ 400.5 ~ 8-45 ~ 45.2-H / L / M-45 ~ 45.2
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 82 ~ 6--H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 82 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 82 ~ 6--H / L / M-6.01 ~ 6.19
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 8-1.01 ~ 1.19-H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 8-1.01 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 8-1.01 ~ 1.19-H / L / M-6.01 ~ 6.19
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 8-6.01 ~ 6.2-H / L / M2 ~ 6-
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

14 Days or more

10G100.05 ~ 21 ~ 540.1 ~ 800.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.19
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 82 ~ 8--H / L / M2 ~ 8-
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 82 ~ 8--H / L / M-1 ~ 1.49
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 82 ~ 8--H / L / M-8.01 ~ 8.19
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 8-1.01 ~ 1.49-H / L / M2 ~ 8-
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 8-1.01 ~ 1.49-H / L / M-1 ~ 1.49
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 8-1.01 ~ 1.49-H / L / M-8.01 ~ 8.19
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 8-8.01 ~ 8.2-H / L / M2 ~ 8-
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 8-8.01 ~ 8.2-H / L / M-1 ~ 1.49
1 Piece(s)

14 Days or more

10G130.05 ~ 21 ~ 740.1 ~ 800.5 ~ 8-8.01 ~ 8.2-H / L / M-8.01 ~ 8.19
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 82 ~ 10--H / L / M2 ~ 10-
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 82 ~ 10--H / L / M-1 ~ 1.99
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 82 ~ 10--H / L / M-10.01 ~ 10.19
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-1.01 ~ 1.99-H / L / M2 ~ 10-
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-1.01 ~ 1.99-H / L / M-1 ~ 1.99
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-1.01 ~ 1.99-H / L / M-10.01 ~ 10.19
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-10.01 ~ 10.2-H / L / M2 ~ 10-
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-10.01 ~ 10.2-H / L / M-1 ~ 1.99
1 Piece(s)

14 Days or more

10G160.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-10.01 ~ 10.2-H / L / M-10.01 ~ 10.19
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 83 ~ 12--H / L / M3 ~ 12-
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 83 ~ 12--H / L / M-1.5 ~ 1.99
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 83 ~ 12--H / L / M-12.01 ~ 12.19
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-1.51 ~ 2.99-H / L / M3 ~ 12-
1 Piece(s)

14 Days or more

10G200.05 ~ 21 ~ 740.1 ~ 1000.5 ~ 8-1.51 ~ 2.99-H / L / M-1.5 ~ 1.99

Loading...

 

Basic Information

Shape Headed type Inside shape Regular Scrap retention Reverse taper
Machining to prevent scrap clogging No Material SKH51 Equivalent Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.