(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ejector Punches - Key Flat Shank, DLC Coating

Ejector Punches - Key Flat Shank, DLC Coating

Click this image to zoom it.

  • New Products

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : Spring reinforced type, Standard type
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKH40 Equivalent (Powdered high-speed steel)
For complete product overview and details on Key Flat Shank Jector Punches·DLC Coating see the sections below:

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GN-PJAL4-[50-80/10]-P[1-2.8/0.01]
GN-PJAL4-LC[39-49.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LC[50.1-59.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LC[60.1-69.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LC[70.1-79.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LCT[39-49.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LCT[50.1-59.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LCT[60.1-69.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LCT[70.1-79.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LMT[39-49.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LMT[50.1-59.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LMT[60.1-69.9/0.1]-P[1-2.8/0.01]
GN-PJAL4-LMT[70.1-79.9/0.1]-P[1-2.8/0.01]
GN-PJAL5-[50-80/10]-P[2-3.8/0.01]
GN-PJAL5-[50-80/10]-PC[1.8-1.99/0.01]
GN-PJAL5-LC[39-49.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LC[39-49.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LC[50.1-59.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LC[50.1-59.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LC[60.1-69.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LC[60.1-69.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LC[70.1-79.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LC[70.1-79.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LCT[39-49.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LCT[39-49.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LCT[50.1-59.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LCT[50.1-59.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LCT[60.1-69.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LCT[60.1-69.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LCT[70.1-79.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LCT[70.1-79.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LMT[39-49.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LMT[39-49.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LMT[50.1-59.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LMT[50.1-59.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LMT[60.1-69.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LMT[60.1-69.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL5-LMT[70.1-79.9/0.1]-P[2-3.8/0.01]
GN-PJAL5-LMT[70.1-79.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-[50-80/10]-P[2-4.8/0.01]
GN-PJAL6-[50-80/10]-PC[1.8-1.99/0.01]
GN-PJAL6-LC[39-49.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LC[39-49.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LC[50.1-59.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LC[50.1-59.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LC[60.1-69.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LC[60.1-69.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LC[70.1-79.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LC[70.1-79.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LCT[39-49.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LCT[39-49.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LCT[50.1-59.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LCT[50.1-59.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LCT[60.1-69.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LCT[60.1-69.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LCT[70.1-79.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LCT[70.1-79.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LMT[39-49.9/0.1]-P[2-4.8/0.01]
GN-PJAL6-LMT[39-49.9/0.1]-PC[1.8-1.99/0.01]
GN-PJAL6-LMT[50.1-59.9/0.1]-P[2-4.8/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.850 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8-39 ~ 49.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8-50.1 ~ 59.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8-60.1 ~ 69.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8-70.1 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8--39 ~ 49.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8--50.1 ~ 59.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8--60.1 ~ 69.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8--70.1 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8---39 ~ 49.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8---50.1 ~ 59.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8---60.1 ~ 69.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL41 ~ 2.8---70.1 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.850 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8-39 ~ 49.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5--39 ~ 49.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8-50.1 ~ 59.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5--50.1 ~ 59.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8-60.1 ~ 69.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5--60.1 ~ 69.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8-70.1 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5--70.1 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8--39 ~ 49.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5---39 ~ 49.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8--50.1 ~ 59.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5---50.1 ~ 59.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8--60.1 ~ 69.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5---60.1 ~ 69.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8--70.1 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5---70.1 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8---39 ~ 49.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5----39 ~ 49.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8---50.1 ~ 59.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5----50.1 ~ 59.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8---60.1 ~ 69.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5----60.1 ~ 69.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL52 ~ 3.8---70.1 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL5----70.1 ~ 79.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.850 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8-39 ~ 49.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6--39 ~ 49.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8-50.1 ~ 59.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6--50.1 ~ 59.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8-60.1 ~ 69.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6--60.1 ~ 69.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8-70.1 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6--70.1 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8--39 ~ 49.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6---39 ~ 49.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8--50.1 ~ 59.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6---50.1 ~ 59.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8--60.1 ~ 69.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6---60.1 ~ 69.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8--70.1 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6---70.1 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8---39 ~ 49.9----
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL6----39 ~ 49.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRoundDLC (XCD) coatingL62 ~ 4.8---50.1 ~ 59.9----

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKH40 Equivalent (Powdered high-speed steel)
Shank (mounting part) shape Key flat Shank diameter D tolerance +0.005/0 T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.