(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Pad Unit

Steel Pad Unit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Steel Pad Unit
  • Steel Pad Unit
  • New Products
  • Volume Discount

For complete product overview and details on Steel Pad Unit see the sections below:

Part Number

Configured Part Number is shown.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPRA10-B-P[3-11/0.1]
SPRA10-F-P[3-11/0.1]
SPRA10-G-P[3-11/0.1]
SPRA10-H-P[3-11/0.1]
SPRA10-L-P[3-11/0.1]
SPRA10-M-P[3-11/0.1]
SPRA13-B-P[3-14/0.1]
SPRA13-F-P[3-14/0.1]
SPRA13-G-P[3-14/0.1]
SPRA13-H-P[3-14/0.1]
SPRA13-L-P[3-14/0.1]
SPRA13-M-P[3-14/0.1]
SPRA16-B-P[3-17/0.1]
SPRA16-F-P[3-17/0.1]
SPRA16-G-P[3-17/0.1]
SPRA16-H-P[3-17/0.1]
SPRA16-L-P[3-17/0.1]
SPRA16-M-P[3-17/0.1]
SPRA20-B-P[3-21/0.1]
SPRB10-B
SPRB10-F
SPRB10-G
SPRB10-H
SPRB10-L
SPRB10-M
SPRB13-B
SPRB13-F
SPRB13-G
SPRB13-H
SPRB13-L
SPRB13-M
SPRB16-B
SPRB16-F
SPRB16-G
SPRB16-H
SPRB16-L
SPRB16-M
SPRB20-B
SPRD10-B-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRD10-F-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRD10-G-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRD10-H-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRD10-L-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRD10-M-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRD13-B-P[3-14/0.1]-W[3-14/0.1]-K[0-359/1]
SPRD13-F-P[3-14/0.1]-W[3-14/0.1]-K[0-359/1]
SPRD13-G-P[3-14/0.1]-W[3-14/0.1]-K[0-359/1]
SPRD13-H-P[3-14/0.1]-W[3-14/0.1]-K[0-359/1]
SPRD13-L-P[3-14/0.1]-W[3-14/0.1]-K[0-359/1]
SPRD13-M-P[3-14/0.1]-W[3-14/0.1]-K[0-359/1]
SPRD16-B-P[3-17/0.1]-W[3-17/0.1]-K[0-359/1]
SPRD16-F-P[3-17/0.1]-W[3-17/0.1]-K[0-359/1]
SPRD16-G-P[3-17/0.1]-W[3-17/0.1]-K[0-359/1]
SPRD16-H-P[3-17/0.1]-W[3-17/0.1]-K[0-359/1]
SPRD16-L-P[3-17/0.1]-W[3-17/0.1]-K[0-359/1]
SPRD16-M-P[3-17/0.1]-W[3-17/0.1]-K[0-359/1]
SPRD20-B-P[3-21/0.1]-W[3-21/0.1]-K[0-359/1]
SPRE10-B-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRE10-F-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
SPRE10-G-P[3-11/0.1]-W[3-11/0.1]-K[0-359/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSelect ring shape D (Applicable punch diameter)
(mm)
Load type K (Angle)
(°)
P (Tip dimension)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

15 Days or more

10A10B-3 ~ 11-
1 Piece(s)

15 Days or more

10A10F-3 ~ 11-
1 Piece(s)

15 Days or more

10A10G-3 ~ 11-
1 Piece(s)

15 Days or more

10A10H-3 ~ 11-
1 Piece(s)

15 Days or more

10A10L-3 ~ 11-
1 Piece(s)

15 Days or more

10A10M-3 ~ 11-
1 Piece(s)

15 Days or more

10A13B-3 ~ 14-
1 Piece(s)

15 Days or more

10A13F-3 ~ 14-
1 Piece(s)

15 Days or more

10A13G-3 ~ 14-
1 Piece(s)

15 Days or more

10A13H-3 ~ 14-
1 Piece(s)

15 Days or more

10A13L-3 ~ 14-
1 Piece(s)

15 Days or more

10A13M-3 ~ 14-
1 Piece(s)

15 Days or more

10A16B-3 ~ 17-
1 Piece(s)

15 Days or more

10A16F-3 ~ 17-
1 Piece(s)

15 Days or more

10A16G-3 ~ 17-
1 Piece(s)

15 Days or more

10A16H-3 ~ 17-
1 Piece(s)

15 Days or more

10A16L-3 ~ 17-
1 Piece(s)

15 Days or more

10A16M-3 ~ 17-
1 Piece(s)

15 Days or more

10A20B-3 ~ 21-
1 Piece(s)Available

15 Days or more

10φ2 Round10B---
1 Piece(s)Available

15 Days or more

10B10F---
1 Piece(s)Available

15 Days or more

10φ2 Round10G---
1 Piece(s)Available

15 Days or more

10φ2 Round10H---
1 Piece(s)Available

15 Days or more

10B10L---
1 Piece(s)Available

15 Days or more

10B10M---
1 Piece(s)Available

15 Days or more

10φ2 Round13B---
1 Piece(s)Available

15 Days or more

10B13F---
1 Piece(s)Available

15 Days or more

10φ2 Round13G---
1 Piece(s)Available

15 Days or more

10φ2 Round13H---
1 Piece(s)Available

15 Days or more

10B13L---
1 Piece(s)Available

15 Days or more

10B13M---
1 Piece(s)Available

15 Days or more

10φ2 Round16B---
1 Piece(s)Available

15 Days or more

10B16F---
1 Piece(s)Available

15 Days or more

10φ2 Round16G---
1 Piece(s)Available

15 Days or more

10φ2 Round16H---
1 Piece(s)Available

15 Days or more

10B16L---
1 Piece(s)Available

15 Days or more

10B16M---
1 Piece(s)Available

15 Days or more

10φ2 Round20B---
1 Piece(s)

15 Days or more

10D10B0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10D10F0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10D10G0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10D10H0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10D10L0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10D10M0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10D13B0 ~ 3593 ~ 143 ~ 14
1 Piece(s)

15 Days or more

10D13F0 ~ 3593 ~ 143 ~ 14
1 Piece(s)

15 Days or more

10D13G0 ~ 3593 ~ 143 ~ 14
1 Piece(s)

15 Days or more

10D13H0 ~ 3593 ~ 143 ~ 14
1 Piece(s)

15 Days or more

10D13L0 ~ 3593 ~ 143 ~ 14
1 Piece(s)

15 Days or more

10D13M0 ~ 3593 ~ 143 ~ 14
1 Piece(s)

15 Days or more

10D16B0 ~ 3593 ~ 173 ~ 17
1 Piece(s)

15 Days or more

10D16F0 ~ 3593 ~ 173 ~ 17
1 Piece(s)

15 Days or more

10D16G0 ~ 3593 ~ 173 ~ 17
1 Piece(s)

15 Days or more

10D16H0 ~ 3593 ~ 173 ~ 17
1 Piece(s)

15 Days or more

10D16L0 ~ 3593 ~ 173 ~ 17
1 Piece(s)

15 Days or more

10D16M0 ~ 3593 ~ 173 ~ 17
1 Piece(s)

15 Days or more

10D20B0 ~ 3593 ~ 213 ~ 21
1 Piece(s)

15 Days or more

10E10B0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10E10F0 ~ 3593 ~ 113 ~ 11
1 Piece(s)

15 Days or more

10E10G0 ~ 3593 ~ 113 ~ 11

Loading...

価格表

適応
パンチ
D
D1 D2 D3 S1 S2 RL リテーナ 型式 荷重 指定0.1mm単位 指定1°単位 ¥基準単価 1~9セット
SPRA SPRD・SPRE パッド穴位置K° SPRB
(ブランク)
SPRA SPRD
SPRE
A B C J Type D P P・W D・Eタイプのみ
10 40 28 16 2 12 56 37 20 21 29 SPRB
SPRA
SPRD
SPRE
10 F
L
M
H
B
G
3.011.0 3.011.0 0K359 4,500 5,500 6,000
13 49 36 20 63.5 43 26 23 32 13 3.014.0 3.014.0 5,500 6,200 6,700
16 54 41 25 68 44 24 26 34 16 3.017.0 3.017.0 6,500 7,500 8,000
20 57 45 25 71.5 48 28 27 36 20 (B) 3.021.0 3.021.0 7,500 9,000 9,500

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.