(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 1st Step S Dimension Tolerance=h7

Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 1st Step S Dimension Tolerance=h7

Click this image to zoom it.

Move the mouse over the image to zoom

  • Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 1st Step S Dimension Tolerance=h7
  • Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 1st Step S Dimension Tolerance=h7

For complete product overview and details on Plug Gauges for Checking Fixtures - Double Stepped, Fixed Gauge Length, 1st Step S Dimension Tolerance=h7 see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGO10-P[4-8/0.01]-S[3-7/1]
BGO13-P[8.01-10/0.01]-S[6-9/1]
BGO16-P[10.01-13/0.01]-S[8-12/1]
BGO21-P[13.01-17/0.01]-S[10-15/1]
BGO26-P[17.01-21/0.01]-S[10-17/1]
BGO32-P[21.01-28/0.01]-S[10-24/1]
BGOH10-P[4-8/0.01]-S[3-7/1]
BGOH13-P[8.01-10/0.01]-S[6-9/1]
BGOH16-P[10.01-13/0.01]-S[8-12/1]
BGOH21-P[13.01-17/0.01]-S[10-15/1]
BGOH21-P[13.01-17/0.01]-SCH[10-15/0.1]
BGOH26-P[17.01-21/0.01]-S[10-17/1]
BGOH32-P[21.01-28/0.01]-S[10-24/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSQuench H (Width across flats)
(mm)
P (Gauge dimension)
(mm)
S (Gauge dimension)
(mm)
SCH (S dimension designation 0.01mm increments)
(mm)
1 Piece(s)

10 Days or more

10W/O104 ~ 83 ~ 7-
1 Piece(s)

10 Days or more

10W/O138.01 ~ 106 ~ 9-
1 Piece(s)

10 Days or more

10W/O1610.01 ~ 138 ~ 12-
1 Piece(s)

10 Days or more

10W/O2113.01 ~ 1710 ~ 15-
1 Piece(s)

10 Days or more

10W/O2617.01 ~ 2110 ~ 17-
1 Piece(s)

10 Days or more

10W/O3221.01 ~ 2810 ~ 24-
1 Piece(s)

10 Days or more

10With104 ~ 83 ~ 7-
1 Piece(s)

10 Days or more

10With138.01 ~ 106 ~ 9-
1 Piece(s)

10 Days or more

10With1610.01 ~ 138 ~ 12-
1 Piece(s)

10 Days or more

10With2113.01 ~ 1710 ~ 15-
1 Piece(s)

10 Days or more

10With2113.01 ~ 17-10 ~ 15
1 Piece(s)

10 Days or more

10With2617.01 ~ 2110 ~ 17-
1 Piece(s)

10 Days or more

10With3221.01 ~ 2810 ~ 24-

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.