(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

High Speed Die Spring - 10% Deflection, Chrome Silicon, JIS

High Speed Die Spring - 10% Deflection, Chrome Silicon, JIS

Click this image to zoom it.

  • Volume Discount

•Allowable deflection ratio : 10~10
•Maximum load : 1274.9~5198
•Outer diameter (D) : 20~40
For complete product overview and details on High Speed Coil Spring - 10% Deflection, SWX Series (MISUMI) see the sections below:

  • FL300
  • OD50

PDFP.1430

Unit examples related to this product

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SWX20-25
SWX20-30
SWX20-35
SWX20-40
SWX20-45
SWX20-50
SWX20-55
SWX20-60
SWX22-25
SWX22-30
SWX22-35
SWX22-40
SWX22-45
SWX22-50
SWX22-55
SWX22-60
SWX25-25
SWX25-30
SWX25-35
SWX25-40
SWX25-45
SWX25-50
SWX25-55
SWX25-60
SWX25-70
SWX25-80
SWX27-25
SWX27-30
SWX27-35
SWX27-40
SWX27-45
SWX27-50
SWX27-55
SWX27-60
SWX27-70
SWX27-80
SWX30-25
SWX30-30
SWX30-35
SWX30-40
SWX30-45
SWX30-50
SWX30-55
SWX30-60
SWX30-70
SWX30-80
SWX30-90
SWX30-100
SWX35-40
SWX35-45
SWX35-50
SWX35-55
SWX35-60
SWX35-70
SWX35-80
SWX35-90
SWX35-100
SWX40-40
SWX40-45
SWX40-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

101274.92025
1 Piece(s)Available

8 Days or more

101274.92030
1 Piece(s)Available

8 Days or more

101274.92035
1 Piece(s)Available

8 Days or more

101274.92040
1 Piece(s)Available

8 Days or more

101274.92045
1 Piece(s)Available

8 Days or more

101274.92050
1 Piece(s)Available

8 Days or more

101274.92055
1 Piece(s)Available

8 Days or more

101274.92060
1 Piece(s)Available

8 Days or more

101569.12225
1 Piece(s)Available

8 Days or more

101569.12230
1 Piece(s)Available

8 Days or more

101569.12235
1 Piece(s)Available

8 Days or more

101569.12240
1 Piece(s)Available

8 Days or more

101569.12245
1 Piece(s)Available

8 Days or more

101569.12250
1 Piece(s)Available

8 Days or more

101569.12255
1 Piece(s)Available

8 Days or more

101569.12260
1 Piece(s)Available

8 Days or more

101961.32525
1 Piece(s)Available

8 Days or more

101961.32530
1 Piece(s)Available

8 Days or more

101961.32535
1 Piece(s)Available

8 Days or more

101961.32540
1 Piece(s)Available

8 Days or more

101961.32545
1 Piece(s)Available

8 Days or more

101961.32550
1 Piece(s)Available

8 Days or more

101961.32555
1 Piece(s)Available

8 Days or more

101961.32560
1 Piece(s)Available

8 Days or more

101961.32570
1 Piece(s)Available

8 Days or more

101961.32580
1 Piece(s)Available

8 Days or more

102353.62725
1 Piece(s)Available

8 Days or more

102353.62730
1 Piece(s)Available

8 Days or more

102353.62735
1 Piece(s)Available

8 Days or more

102353.62740
1 Piece(s)Available

8 Days or more

102353.62745
1 Piece(s)Available

8 Days or more

102353.62750
1 Piece(s)Available

8 Days or more

102353.62755
1 Piece(s)Available

8 Days or more

102353.62760
1 Piece(s)Available

8 Days or more

102353.62770
1 Piece(s)Available

8 Days or more

102353.62780
1 Piece(s)Available

8 Days or more

103579.43025
1 Piece(s)Available

8 Days or more

103579.43030
1 Piece(s)Available

8 Days or more

103579.43035
1 Piece(s)Available

8 Days or more

103579.43040
1 Piece(s)Available

8 Days or more

103579.43045
1 Piece(s)Available

8 Days or more

103579.43050
1 Piece(s)Available

8 Days or more

103579.43055
1 Piece(s)Available

8 Days or more

103579.43060
1 Piece(s)Available

8 Days or more

103579.43070
1 Piece(s)Available

8 Days or more

103579.43080
1 Piece(s)Available

8 Days or more

103579.43090
1 Piece(s)Available

8 Days or more

103579.430100
1 Piece(s)Available

8 Days or more

1041193540
1 Piece(s)Available

8 Days or more

1041193545
1 Piece(s)Available

8 Days or more

1041193550
1 Piece(s)Available

8 Days or more

1041193555
1 Piece(s)Available

8 Days or more

1041193560
1 Piece(s)Available

8 Days or more

1041193570
1 Piece(s)Available

8 Days or more

1041193580
1 Piece(s)Available

8 Days or more

1041193590
1 Piece(s)Available

8 Days or more

10411935100
1 Piece(s)Available

8 Days or more

1051984040
1 Piece(s)Available

8 Days or more

1051984045
1 Piece(s)Available

8 Days or more

1051984050

Loading...

 

Basic Information

Material SWOSC-V Equivalent(Oil-tempered wire) Allowable deflection ratio(%) 10

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.