(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Heavy Duty Die Spring - 13% Deflection, Chrome Silicon, JIS

Extra Heavy Duty Die Spring - 13% Deflection, Chrome Silicon, JIS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Allowable deflection ratio : 13~13
•Maximum load : 797~18452
•Outer diameter (D) : 10~50
For complete product overview and details on Extra Heavy Load Coil Spring - 13% Deflection, SWV Series (MISUMI) see the sections below:

  • FL300
  • OD50

PDFP.1429

Unit examples related to this product

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SWV10-30
SWV10-35
SWV10-40
SWV10-45
SWV10-50
SWV10-55
SWV10-60
SWV12-30
SWV12-35
SWV12-40
SWV12-45
SWV12-50
SWV12-55
SWV12-60
SWV14-30
SWV14-35
SWV14-40
SWV14-45
SWV14-50
SWV14-55
SWV14-60
SWV16-35
SWV16-40
SWV16-45
SWV16-50
SWV16-55
SWV16-60
SWV18-35
SWV18-40
SWV18-45
SWV18-50
SWV18-55
SWV18-60
SWV20-40
SWV20-45
SWV20-50
SWV20-55
SWV20-60
SWV20-65
SWV20-70
SWV20-75
SWV20-80
SWV20-90
SWV20-100
SWV22-40
SWV22-45
SWV22-50
SWV22-55
SWV22-60
SWV22-65
SWV22-70
SWV22-75
SWV22-80
SWV22-90
SWV22-100
SWV25-50
SWV25-55
SWV25-60
SWV25-65
SWV25-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

107971030
1 Piece(s)Available

8 Days or more

107971035
1 Piece(s)Available

8 Days or more

107971040
1 Piece(s)Available

8 Days or more

107971045
1 Piece(s)Available

8 Days or more

107971050
1 Piece(s)Available

8 Days or more

107971055
1 Piece(s)Available

8 Days or more

107971060
1 Piece(s)Available

8 Days or more

1011951230
1 Piece(s)Available

8 Days or more

1011951235
1 Piece(s)Available

8 Days or more

1011951240
1 Piece(s)Available

8 Days or more

1011951245
1 Piece(s)Available

8 Days or more

1011951250
1 Piece(s)Available

8 Days or more

1011951255
1 Piece(s)Available

Same day

Stock

1011951260
1 Piece(s)Available

Same day

Stock

1015461430
1 Piece(s)Available

8 Days or more

1015461435
1 Piece(s)Available

8 Days or more

1015461440
1 Piece(s)Available

8 Days or more

1015461445
1 Piece(s)Available

8 Days or more

1015461450
1 Piece(s)Available

8 Days or more

1015461455
1 Piece(s)Available

8 Days or more

1015461460
1 Piece(s)Available

8 Days or more

1020721635
1 Piece(s)Available

8 Days or more

1020721640
1 Piece(s)Available

8 Days or more

1020721645
1 Piece(s)Available

Same day

Stock

1020721650
1 Piece(s)Available

8 Days or more

1020721655
1 Piece(s)Available

8 Days or more

1020721660
1 Piece(s)Available

8 Days or more

1025501835
1 Piece(s)Available

8 Days or more

1025501840
1 Piece(s)Available

8 Days or more

1025501845
1 Piece(s)Available

8 Days or more

1025501850
1 Piece(s)Available

8 Days or more

1025501855
1 Piece(s)Available

8 Days or more

1025501860
1 Piece(s)Available

Same day

Stock

1032192040
1 Piece(s)Available

8 Days or more

1032192045
1 Piece(s)Available

8 Days or more

1032192050
1 Piece(s)Available

8 Days or more

1032192055
1 Piece(s)Available

Same day

Stock

1032192060
1 Piece(s)Available

8 Days or more

1032192065
1 Piece(s)Available

8 Days or more

1032192070
1 Piece(s)Available

8 Days or more

1032192075
1 Piece(s)Available

8 Days or more

1032192080
1 Piece(s)Available

8 Days or more

1032192090
1 Piece(s)Available

8 Days or more

10321920100
1 Piece(s)Available

Same day

Stock

1039782240
1 Piece(s)Available

8 Days or more

1039782245
1 Piece(s)Available

8 Days or more

1039782250
1 Piece(s)Available

8 Days or more

1039782255
1 Piece(s)Available

8 Days or more

1039782260
1 Piece(s)Available

8 Days or more

1039782265
1 Piece(s)Available

8 Days or more

1039782270
1 Piece(s)Available

8 Days or more

1039782275
1 Piece(s)Available

8 Days or more

1039782280
1 Piece(s)Available

8 Days or more

1039782290
1 Piece(s)Available

8 Days or more

10397822100
1 Piece(s)Available

8 Days or more

1055152550
1 Piece(s)Available

Same day

Stock

1055152555
1 Piece(s)Available

8 Days or more

1055152560
1 Piece(s)Available

8 Days or more

1055152565
1 Piece(s)Available

8 Days or more

1055152570

Loading...

 

Basic Information

Material SWOSC-V Equivalent(Oil-tempered wire) Allowable deflection ratio(%) 13

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.