(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Cam Bottom Guide Plates

Cam Bottom Guide Plates

Click this image to zoom it.

  • Volume Discount

•Material: Copper alloy
•Special Solid Lubricant: With

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBG35-75
CBG35-100
CBG35-125
CBG35-150
CBG50-75
CBG50-100
CBG50-125
CBG50-150
CBG65-100
CBG65-150
CBG65-200
CBG65-250
CBG65-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
1 Piece(s)Available

8 Days

103575
1 Piece(s)Available

8 Days

1035100
1 Piece(s)Available

8 Days

1035125
1 Piece(s)Available

8 Days

1035150
1 Piece(s)Available

8 Days

105075
1 Piece(s)Available

8 Days

1050100
1 Piece(s)Available

8 Days

1050125
1 Piece(s)Available

8 Days

1050150
1 Piece(s)Available

8 Days or more

1065100
1 Piece(s)Available

8 Days or more

1065150
1 Piece(s)Available

8 Days or more

1065200
1 Piece(s)Available

8 Days or more

1065250
1 Piece(s)Available

8 Days or more

1065300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)

Loading...

  1. 1

Basic Information

Material Copper alloy Special solid lubricant With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.