(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junction Boxes with Terminal Blocks 160

Junction Boxes with Terminal Blocks 160

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Number Of Contacts (piece): 12
•Catalog No. of terminal block: BNDH15LW
•Voltage V: 600
•Current (A): 21

Part Number

Configured Part Number is shown.

JBX160

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBX160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
 

Basic Information

Number of contacts(piece) 12 Catalog No. of terminal block BNDH15LW Voltage (V) 600
Current (A) 21

Please check the type/dimensions/specifications of the part JBX160 in the Junction Boxes with Terminal Blocks 160 series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.