(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Units

Lifter Units

Click this image to zoom it.

Move the mouse over the image to zoom

•Cylinder Manufacturer: SMC
For complete product overview and details on Lifter Units see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLTHS40-[50,​100]-T19
CLTHS63-[50,​100]-T19
LTHS40-[50,​100]-T19
LTHS63-[50,​100]-T19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLifter unit specifications Cylinder inner diameter
(mm)
Stroke
(mm)
T (Thickness)
(mm)
1 Piece(s)

42 Days or more

10Compact size4050 ~ 10019
1 Piece(s)

42 Days or more

10Compact size6350 ~ 10019
1 Piece(s)

42 Days or more

10Standard size4050 ~ 10019
1 Piece(s)

42 Days or more

10Standard size6350 ~ 10019

Loading...

  1. 1
 

Basic Information

Cylinder manufacturer SMC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.