(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Material Guide Roller - Bearing Type

Material Guide Roller - Bearing Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GDRTAT30-38
GDRTAT55-38
GDRTAT55-70
GDRTBT30-38
GDRTBT55-38
GDRTBT55-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing specifications D (Roller diameter)
(mm)
W (Roller width)
(mm)
1 Piece(s)Available

8 Days or more

10Roller bearing type3038
1 Piece(s)Available

8 Days or more

10Roller bearing type5538
1 Piece(s)Available

8 Days or more

10Roller bearing type5570
1 Piece(s)Available

8 Days or more

10Ball bearing type3038
1 Piece(s)Available

8 Days or more

10Ball bearing type5538
1 Piece(s)Available

8 Days or more

10Ball bearing type5570

Loading...

  1. 1
 

Basic Information

Guide type Guide roller unit

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.