(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Material Guide Roller Sets - Bearing

Material Guide Roller Sets  - Bearing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Material Guide Roller Sets  - Bearing
  • Material Guide Roller Sets  - Bearing
  • Material Guide Roller Sets  - Bearing
  • Volume Discount

•Guide Type: Single guide
For complete product overview and details on Material Guide Roller Sets - Bearing see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GDRTA30-38
GDRTA55-38
GDRTA55-70
GDRTB30-38
GDRTB55-38
GDRTB55-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing specifications D (Roller diameter)
(mm)
W (Roller width)
(mm)
1 Piece(s)Available

8 Days or more

10Roller bearing type3038
1 Piece(s)Available

8 Days or more

10Roller bearing type5538
1 Piece(s)Available

8 Days or more

10Roller bearing type5570
1 Piece(s)Available

8 Days or more

10Ball bearing type3038
1 Piece(s)Available

8 Days or more

10Ball bearing type5538
1 Piece(s)Available

8 Days or more

10Ball bearing type5570

Loading...

  1. 1
 

Basic Information

Guide type Single guide

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.