(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Holding Push Pin Sets -Standard Type-

Pre-Holding Push Pin Sets -Standard Type-

Click this image to zoom it.

For complete product overview and details on Pre-Holding Push Pin Sets - Standard see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PAPZ13-[100-200/50]-[150-250/10]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZ13-[100-200/50]-LC[75-249/1]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZ13-SC[31-199/1]-[150-250/10]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZ13-SC[31-199/1]-LC[75-249/1]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZ16-[100-300/50]-[150-350/10]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZ16-[100-300/50]-LC[75-349/1]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZ16-SC[31-299/1]-[150-350/10]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZ16-SC[31-299/1]-LC[75-349/1]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZ20-[100-500/50]-[180-500/10]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
PAPZ20-[100-500/50]-LC[75-485/1]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
PAPZ20-SC[31-499/1]-[180-500/10]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
PAPZ20-SC[31-499/1]-LC[75-485/1]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
PAPZU13-[100-200/50]-[150-250/10]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZU13-[100-200/50]-LC[75-249/1]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZU13-SC[31-199/1]-[150-250/10]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZU13-SC[31-199/1]-LC[75-249/1]-[0-230/1]-[90,​125,​150,​175,​200,​250]
PAPZU16-[100-300/50]-[150-350/10]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZU16-[100-300/50]-LC[75-349/1]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZU16-SC[31-299/1]-[150-350/10]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZU16-SC[31-299/1]-LC[75-349/1]-[0-330/1]-[90,​125,​150,​175,​200,​250,​300,​350]
PAPZU20-[100-500/50]-[180-500/10]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
PAPZU20-[100-500/50]-LC[75-479/1]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
PAPZU20-SC[31-499/1]-[180-500/10]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
PAPZU20-SC[31-499/1]-LC[75-479/1]-[0-480/1]-[90,​150,​175,​200,​250,​300,​350,​400,​425,​450,​500]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaped hole P (Tip diameter)
(mm)
FL (Spring free length)
(mm)
H
(mm)
L (Case length)
(mm)
LC (Case length change)
(mm)
S (Push pin protruding length)
(mm)
SC (Push pin protruding length change)
(mm)
1 Piece(s)

12 Days or more

10Steel tip1390 ~ 2500 ~ 230150 ~ 250-100 ~ 200-
1 Piece(s)

12 Days or more

10Steel tip1390 ~ 2500 ~ 230-75 ~ 249100 ~ 200-
1 Piece(s)

12 Days or more

10Steel tip1390 ~ 2500 ~ 230150 ~ 250--31 ~ 199
1 Piece(s)

12 Days or more

10Steel tip1390 ~ 2500 ~ 230-75 ~ 249-31 ~ 199
1 Piece(s)

12 Days or more

10Steel tip1690 ~ 3500 ~ 330150 ~ 350-100 ~ 300-
1 Piece(s)

12 Days or more

10Steel tip1690 ~ 3500 ~ 330-75 ~ 349100 ~ 300-
1 Piece(s)

12 Days or more

10Steel tip1690 ~ 3500 ~ 330150 ~ 350--31 ~ 299
1 Piece(s)

12 Days or more

10Steel tip1690 ~ 3500 ~ 330-75 ~ 349-31 ~ 299
1 Piece(s)

12 Days or more

10Steel tip2090 ~ 5000 ~ 480180 ~ 500-100 ~ 500-
1 Piece(s)

12 Days or more

10Steel tip2090 ~ 5000 ~ 480-75 ~ 485100 ~ 500-
1 Piece(s)

12 Days or more

10Steel tip2090 ~ 5000 ~ 480180 ~ 500--31 ~ 499
1 Piece(s)

12 Days or more

10Steel tip2090 ~ 5000 ~ 480-75 ~ 485-31 ~ 499
1 Piece(s)

12 Days or more

10Urethane tip1390 ~ 2500 ~ 230150 ~ 250-100 ~ 200-
1 Piece(s)

12 Days or more

10Urethane tip1390 ~ 2500 ~ 230-75 ~ 249100 ~ 200-
1 Piece(s)

12 Days or more

10Urethane tip1390 ~ 2500 ~ 230150 ~ 250--31 ~ 199
1 Piece(s)

12 Days or more

10Urethane tip1390 ~ 2500 ~ 230-75 ~ 249-31 ~ 199
1 Piece(s)

12 Days or more

10Urethane tip1690 ~ 3500 ~ 330150 ~ 350-100 ~ 300-
1 Piece(s)

12 Days or more

10Urethane tip1690 ~ 3500 ~ 330-75 ~ 349100 ~ 300-
1 Piece(s)

12 Days or more

10Urethane tip1690 ~ 3500 ~ 330150 ~ 350--31 ~ 299
1 Piece(s)

12 Days or more

10Urethane tip1690 ~ 3500 ~ 330-75 ~ 349-31 ~ 299
1 Piece(s)

12 Days or more

10Urethane tip2090 ~ 5000 ~ 480180 ~ 500-100 ~ 500-
1 Piece(s)

12 Days or more

10Urethane tip2090 ~ 5000 ~ 480-75 ~ 479100 ~ 500-
1 Piece(s)

12 Days or more

10Urethane tip2090 ~ 5000 ~ 480180 ~ 500--31 ~ 499
1 Piece(s)

12 Days or more

10Urethane tip2090 ~ 5000 ~ 480-75 ~ 479-31 ~ 499

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.