(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pilot Pins - Press-Fit Type -

Locating Pilot Pins  - Press-Fit Type -

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Locating Pilot Pins - Press-Fit see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SFSTH4-P[4-8/0.01]-B[1-12/0.1]
SFSTH5-P[5-10/0.01]-B[1-12/0.1]
SFSTH6-P[6-12/0.01]-B[1-15/0.1]
SFSTH8-P[8-14/0.01]-B[1-15/0.1]
SFSTH10-P[10-16/0.01]-B[1-20/0.1]
SFSTH13-P[13-18/0.01]-B[1-20/0.1]
SFSTH16-P[16-20/0.01]-B[1-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
P (Guide diameter)
(mm)
B (Guide length)
(mm)
1 Piece(s)

10 Days or more

1044 ~ 81 ~ 12
1 Piece(s)

10 Days or more

1055 ~ 101 ~ 12
1 Piece(s)

10 Days or more

1066 ~ 121 ~ 15
1 Piece(s)

10 Days or more

1088 ~ 141 ~ 15
1 Piece(s)

10 Days or more

101010 ~ 161 ~ 20
1 Piece(s)

10 Days or more

101313 ~ 181 ~ 20
1 Piece(s)

10 Days or more

101616 ~ 201 ~ 20

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.