(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guide Blanks

Nest Guide Blanks

Click this image to zoom it.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NBB12-32-[65-200/5]-[30,​40]
NBB12-50-[65-200/5]-[30,​40]
NBB12-75-[65-200/5]-[30,​40]
NBB12-100-[65-200/5]-[30,​40]
NBB16-32-[65-200/5]-[30,​40]
NBB16-50-[65-200/5]-[30,​40]
NBB16-75-[65-200/5]-[30,​40]
NBB16-100-[65-200/5]-[30,​40]
NBBC16-32-[65-200/5]-[30,​40]
NBBC16-50-[65-200/5]-[30,​40]
NBBC16-75-[65-200/5]-[30,​40]
NBBC16-100-[65-200/5]-[30,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness T
(mm)
S (Width)
(mm)
H (Tapered part)
(mm)
L (Height)
(mm)
1 Piece(s)

10 Days or more

10SS400123230 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10SS400125030 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10SS400127530 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10SS4001210030 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10SS400163230 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10SS400165030 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10SS400167530 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10SS4001610030 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10S45C163230 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10S45C165030 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10S45C167530 ~ 4065 ~ 200
1 Piece(s)

10 Days or more

10S45C1610030 ~ 4065 ~ 200

Loading...

  1. 1
 

Basic Information

Specification Nest guide blanks

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.