(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Springs - External diameter of 25 or 32 millimeters.

Tension Springs - External diameter of 25 or 32 millimeters.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Tension Springs see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AWB25-84
AWB25-116
AWB25-160
AWB25-236
AWB25-356
AWH25-77.2
AWH25-102.8
AWH25-138.0
AWH25-198.8
AWH25-294.8
AWH32-98
AWH32-130
AWH32-174
AWH32-250
AWH32-370
AWL25-68
AWL25-83
AWL25-105
AWL25-143
AWL25-203
AWL32-86.1
AWL32-106.5
AWL32-135.5
AWL32-184.9
AWL32-262.9
AWM25-72.1
AWM25-92.5
AWM25-121.5
AWM25-170.9
AWM25-248.9
AWM32-91.2
AWM32-116.8
AWM32-152.0
AWM32-212.8
AWM32-308.8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

102584
1 Piece(s)Available

8 Days or more

1025116
1 Piece(s)Available

8 Days or more

1025160
1 Piece(s)Available

8 Days or more

1025236
1 Piece(s)Available

8 Days or more

1025356
1 Piece(s)Available

8 Days or more

102577.2
1 Piece(s)Available

8 Days or more

1025102.8
1 Piece(s)Available

8 Days or more

1025138.0
1 Piece(s)Available

8 Days or more

1025198.8
1 Piece(s)Available

8 Days or more

1025294.8
1 Piece(s)Available

8 Days or more

103298
1 Piece(s)Available

8 Days or more

1032130
1 Piece(s)Available

8 Days or more

1032174
1 Piece(s)Available

8 Days or more

1032250
1 Piece(s)Available

8 Days or more

1032370
1 Piece(s)Available

8 Days or more

102568
1 Piece(s)Available

8 Days or more

102583
1 Piece(s)Available

8 Days or more

1025105
1 Piece(s)Available

8 Days or more

1025143
1 Piece(s)Available

8 Days or more

1025203
1 Piece(s)Available

8 Days or more

103286.1
1 Piece(s)Available

8 Days or more

1032106.5
1 Piece(s)Available

8 Days or more

1032135.5
1 Piece(s)Available

8 Days or more

1032184.9
1 Piece(s)Available

8 Days or more

1032262.9
1 Piece(s)Available

8 Days or more

102572.1
1 Piece(s)Available

8 Days or more

102592.5
1 Piece(s)Available

8 Days or more

1025121.5
1 Piece(s)Available

8 Days or more

1025170.9
1 Piece(s)Available

8 Days or more

1025248.9
1 Piece(s)Available

8 Days or more

103291.2
1 Piece(s)Available

8 Days or more

1032116.8
1 Piece(s)Available

8 Days or more

1032152.0
1 Piece(s)Available

8 Days or more

1032212.8
1 Piece(s)Available

8 Days or more

1032308.8

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.