(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Cushion Pins Male Thread Type, tightened with Spanner

Cushion Pins  Male Thread Type, tightened with Spanner

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Cushion Pins - Male Thread, Tightened with Spanner see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCUP16-[50-250/10]
MCUP16-LC[35-249/1]
MCUP20-[50-250/10]
MCUP20-LC[35-249/1]
MCUP25-[50-250/10]
MCUP25-LC[35-249/1]
MCUP32-[100-250/10]
MCUP32-LC[35-249/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

101650 ~ 250-
1 Piece(s)

8 Days or more

1016-35 ~ 249
1 Piece(s)

8 Days or more

102050 ~ 250-
1 Piece(s)

8 Days or more

1020-35 ~ 249
1 Piece(s)

8 Days or more

102550 ~ 250-
1 Piece(s)

8 Days or more

1025-35 ~ 249
1 Piece(s)

8 Days or more

1032100 ~ 250-
1 Piece(s)

8 Days or more

1032-35 ~ 249

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.