(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shims for Square Distance Plates

Shims for Square Distance Plates

Click this image to zoom it.

Move the mouse over the image to zoom

•A (Width) (mm): 38
For complete product overview and details on Shims for Square Distance Plates see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DTPKS50-[60,​80]-[0.05,​0.1,​0.2,​0.3,​0.5,​1]
DTPKS60-[80,​100]-[0.05,​0.1,​0.2,​0.3,​0.5,​1]
DTPKS80-[100,​120]-[0.05,​0.1,​0.2,​0.3,​0.5,​1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (Width)
(mm)
T (Thickness)
(mm)
B (Length)
(mm)
1 Piece(s)

8 Days or more

10500.05 ~ 160 ~ 80
1 Piece(s)

8 Days or more

10600.05 ~ 180 ~ 100
1 Piece(s)

8 Days or more

10800.05 ~ 1100 ~ 120

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.