(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shims for Round Distance Plates

Shims for Round Distance Plates

Click this image to zoom it.

  • Volume Discount

For complete product overview and details on Shims for Round Distance Plates see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DTPMS45-[0.05,​0.1,​0.2,​0.3,​0.5,​1]
DTPMS55-[0.05,​0.1,​0.2,​0.3,​0.5,​1]
DTPMS65-0.05
DTPMS65-0.1
DTPMS65-0.2
DTPMS65-0.3
DTPMS65-0.5
DTPMS65-1.0
DTPMS80-[0.05,​0.1,​0.2,​0.3,​0.5,​1]
DTPMS90-0.05
DTPMS90-0.1
DTPMS90-0.2
DTPMS90-0.3
DTPMS90-0.5
DTPMS90-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
T (Thickness)
(mm)
1 Piece(s)

8 Days or more

10450.05 ~ 1
1 Piece(s)

8 Days or more

10550.05 ~ 1
1 Piece(s)Available

Same day

Stock

10650.05
1 Piece(s)Available

Same day

Stock

10650.1
1 Piece(s)Available

Same day

Stock

10650.2
1 Piece(s)Available

Same day

Stock

10650.3
1 Piece(s)Available

Same day

Stock

10650.5
1 Piece(s)Available

8 Days or more

10651.0
1 Piece(s)

8 Days or more

10800.05 ~ 1
1 Piece(s)Available

8 Days or more

10900.05
1 Piece(s)Available

8 Days or more

10900.1
1 Piece(s)Available

8 Days or more

10900.2
1 Piece(s)Available

8 Days or more

10900.3
1 Piece(s)Available

8 Days or more

10900.5
1 Piece(s)Available

8 Days or more

10901.0

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.