(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Post, GPM

Guide Post, GPM

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Guide Post - GPM Series see the sections below:

  • PLAIN
  • OIL-FREE

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

GPM100-[300,​350,​400,​450,​500]

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPM100-[300,​350,​400,​450,​500]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (Post length)
(mm)
1 Piece(s)

78 Days or more

10300 ~ 500

Loading...

  1. 1
 

Basic Information

Post diameter(mm) 100

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.