(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Guide Bushings -Press-Fit Type-

Oil-Free Guide Bushings -Press-Fit Type-
  • Volume Discount

•Guide Type: Oil-Free Guide (Press fit)
•Oil Type/Oil-free Type: Unlubricated

  • PLAIN
  • OIL-FREE

(i)Caution

  • We have changed the logistics of some components that, due to their weight and dimensions, cannot be transported by air. Please check the LT.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBZE32
GBZE38
GBZE50
GBZE60
GBZE80
Part NumberMinimum order quantityVolume DiscountDays to Ship D (Inner diameter)
(mm)
D1 (Bushing outer diameter)
(mm)
1 Piece(s)Available

44 Days or more

3252
1 Piece(s)Available

44 Days or more

3860
1 Piece(s)Available

44 Days or more

5070
1 Piece(s)Available

44 Days or more

6080
1 Piece(s)Available

46 Days or more

80100

Loading...

  1. 1
 

Basic Information

Guide type Oil-Free Guide (Press fit) Oil type/oil-free type Unlubricated

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.