(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Guide Post Sets -Press-Fit Type-

Oil-Free Guide Post Sets -Press-Fit Type-

Move the mouse over the image to zoom

  • Oil-Free Guide Post Sets -Press-Fit Type-
  • Oil-Free Guide Post Sets -Press-Fit Type-
  • Volume Discount

•Guide Type: Oil-Free Guide (Press fit)
•Oil Type/Oil-free Type: Unlubricated

  • PLAIN
  • OIL-FREE

(i)Caution

  • We have changed the logistics of some components that, due to their weight and dimensions, cannot be transported by air. Please check the LT.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPZE32-90
GPZE32-100
GPZE32-110
GPZE32-120
GPZE32-130
GPZE32-140
GPZE32-150
GPZE32-160
GPZE32-170
GPZE32-180
GPZE32-200
GPZE32-220
GPZE32-250
GPZE32-LC[85-249/1]
GPZE38-110
GPZE38-120
GPZE38-130
GPZE38-140
GPZE38-150
GPZE38-160
GPZE38-170
GPZE38-180
GPZE38-200
GPZE38-220
GPZE38-250
GPZE38-280
GPZE38-300
GPZE38-LC[105-299/1]
GPZE50-160
GPZE50-170
GPZE50-180
GPZE50-200
GPZE50-220
GPZE50-250
GPZE50-280
GPZE50-300
GPZE50-350
GPZE50-LC[140-349/1]
GPZE60-180
GPZE60-200
GPZE60-220
GPZE60-250
GPZE60-280
GPZE60-300
GPZE60-350
GPZE60-400
GPZE60-LC[165-399/1]
GPZE80-[250,​280,​300,​350,​400,​450]
GPZE80-LC[220-449/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Alterations D (Post diameter)
(mm)
L (Post length)
(mm)
D1 (Bushing outer diameter)
(mm)
LC (Post length change)
(mm)
1 Piece(s)Available

44 Days or more

No329052-
1 Piece(s)Available

44 Days or more

No3210052-
1 Piece(s)Available

44 Days or more

No3211052-
1 Piece(s)Available

44 Days or more

No3212052-
1 Piece(s)Available

44 Days or more

No3213052-
1 Piece(s)Available

44 Days or more

No3214052-
1 Piece(s)Available

44 Days or more

No3215052-
1 Piece(s)Available

44 Days or more

No3216052-
1 Piece(s)Available

44 Days or more

No3217052-
1 Piece(s)Available

44 Days or more

No3218052-
1 Piece(s)Available

44 Days or more

No3220052-
1 Piece(s)Available

44 Days or more

No3222052-
1 Piece(s)Available

44 Days or more

No3225052-
1 Piece(s)

46 Days or more

Yes32-5285 ~ 249
1 Piece(s)Available

44 Days or more

No3811060-
1 Piece(s)Available

44 Days or more

No3812060-
1 Piece(s)Available

44 Days or more

No3813060-
1 Piece(s)Available

44 Days or more

No3814060-
1 Piece(s)Available

44 Days or more

No3815060-
1 Piece(s)Available

44 Days or more

No3816060-
1 Piece(s)Available

44 Days or more

No3817060-
1 Piece(s)Available

44 Days or more

No3818060-
1 Piece(s)Available

44 Days or more

No3820060-
1 Piece(s)Available

44 Days or more

No3822060-
1 Piece(s)Available

44 Days or more

No3825060-
1 Piece(s)Available

44 Days or more

No3828060-
1 Piece(s)Available

44 Days or more

No3830060-
1 Piece(s)

46 Days or more

Yes38-60105 ~ 299
1 Piece(s)Available

44 Days or more

No5016070-
1 Piece(s)Available

44 Days or more

No5017070-
1 Piece(s)Available

44 Days or more

No5018070-
1 Piece(s)Available

44 Days or more

No5020070-
1 Piece(s)Available

44 Days or more

No5022070-
1 Piece(s)Available

44 Days or more

No5025070-
1 Piece(s)Available

44 Days or more

No5028070-
1 Piece(s)Available

44 Days or more

No5030070-
1 Piece(s)Available

44 Days or more

No5035070-
1 Piece(s)

46 Days or more

Yes50-70140 ~ 349
1 Piece(s)Available

44 Days or more

No6018080-
1 Piece(s)Available

44 Days or more

No6020080-
1 Piece(s)Available

44 Days or more

No6022080-
1 Piece(s)Available

44 Days or more

No6025080-
1 Piece(s)Available

44 Days or more

No6028080-
1 Piece(s)Available

44 Days or more

No6030080-
1 Piece(s)Available

44 Days or more

No6035080-
1 Piece(s)Available

44 Days or more

No6040080-
1 Piece(s)

46 Days or more

Yes60-80165 ~ 399
1 Piece(s)

46 Days or more

Yes80250 ~ 450100-
1 Piece(s)

46 Days or more

Yes80-100220 ~ 449

Loading...

  1. 1
 

Basic Information

Guide type Oil-Free Guide (Press fit) Oil type/oil-free type Unlubricated

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.