(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Posts, MGP

Guide Posts, MGP

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

•Guide Type: Related components

  • PLAIN

(i)Caution

  • We have changed the logistics of some components that, due to their weight and dimensions, cannot be transported by air. Please check the LT.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGP20-[80,​90,​100,​110,​120,​130,​140,​150,​160]
MGP20-LC[50-159/1]
MGP25-[80,​90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MGP25-LC[50-199/1]
MGP32-[90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250]
MGP32-LC[80-244/1]
MGP38-160
MGP38-180
MGP38-200
MGP38-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250,​280,​300]
MGP38-LC[120-299/1]
MGP50-160
MGP50-180
MGP50-200
MGP50-220
MGP50-250
MGP50-[160,​170,​180,​200,​220,​250,​280,​300,​350]
MGP50-LC[165-349/1]
MGP60-250
MGP60-[180,​200,​220,​250,​280,​300,​350,​400]
MGP60-LC[170-399/1]
MGP80-[250,​280,​300,​350,​400,​450]
MGP80-LC[240-449/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Post diameter)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)
1 Piece(s)

46 Days or more

10Yes2080 ~ 160-
1 Piece(s)

46 Days or more

10Yes20-50 ~ 159
1 Piece(s)

46 Days or more

10Yes2580 ~ 200-
1 Piece(s)

46 Days or more

10Yes25-50 ~ 199
1 Piece(s)

46 Days or more

10Yes3290 ~ 250-
1 Piece(s)

46 Days or more

10Yes32-80 ~ 244
1 Piece(s)Available

Same day

Stock

10No38160-
1 Piece(s)Available

Same day

Stock

10No38180-
1 Piece(s)Available

Same day

Stock

10No38200-
1 Piece(s)

46 Days or more

10Yes38110 ~ 300-
1 Piece(s)

46 Days or more

10Yes38-120 ~ 299
1 Piece(s)Available

Same day

Stock

10No50160-
1 Piece(s)Available

Same day

Stock

10No50180-
1 Piece(s)Available

Same day

Stock

10No50200-
1 Piece(s)Available

Same day

Stock

10No50220-
1 Piece(s)Available

Same day

Stock

10No50250-
1 Piece(s)

46 Days or more

10Yes50160 ~ 350-
1 Piece(s)

46 Days or more

10Yes50-165 ~ 349
1 Piece(s)Available

Same day

Stock

10No60250-
1 Piece(s)

46 Days or more

10Yes60180 ~ 400-
1 Piece(s)

46 Days or more

10Yes60-170 ~ 399
1 Piece(s)

46 Days or more

10Yes80250 ~ 450-
1 Piece(s)

46 Days or more

10Yes80-240 ~ 449

Loading...

  1. 1
 

Basic Information

Guide type Related components

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.