(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Guide Post Sets -Fixed Stopper with Resin Ball Cage Type-

Ball Guide Post Sets -Fixed Stopper with Resin Ball Cage Type-

Move the mouse over the image to zoom

  • Volume Discount

•Guide Type: Ball guide (Resin cage)
•Oil Type/Oil-free Type: Unlubricated

  • BALL

(i)Caution

  • We have changed the logistics of some components that, due to their weight and dimensions, cannot be transported by air. Please check the LT.

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MJKP25-[90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MJKP25-LC[75-199/1]
MJKP32-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​240,​260]
MJKP32-LC[95-259/1]
MJKP38-200
MJKP38-[130,​140,​150,​160,​170,​180,​200,​220,​240,​260,​300]
MJKP38-LC[120-299/1]
MJKP50-[170,​180,​200,​220,​240,​260,​300,​350]
MJKP50-LC[165-349/1]
MJKP60-[200,​220,​240,​260,​300,​350]
MJKP60-LC[170-349/1]
MYJK25-[90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MYJK25-LC[75-199/1]
MYJK32-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​240,​260]
MYJK32-LC[95-259/1]
MYJK38-[130,​140,​150,​160,​170,​180,​200,​220,​240,​260,​300]
MYJK38-LC[120-299/1]
MYJK50-[170,​180,​200,​220,​240,​260,​300,​350]
MYJK50-LC[165-349/1]
MYJK60-[200,​220,​240,​260,​300,​350]
MYJK60-LC[170-349/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDowel hole Alterations D (Post diameter)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)
1 Piece(s)

46 Days or more

-With-2590 ~ 200-
1 Piece(s)

46 Days or more

-With-25-75 ~ 199
1 Piece(s)

46 Days or more

-With-32110 ~ 260-
1 Piece(s)

46 Days or more

-With-32-95 ~ 259
1 Piece(s)Available

Same day

Stock

10WithNo38200-
1 Piece(s)

46 Days or more

-With-38130 ~ 300-
1 Piece(s)

46 Days or more

-With-38-120 ~ 299
1 Piece(s)

46 Days or more

-With-50170 ~ 350-
1 Piece(s)

46 Days or more

-With-50-165 ~ 349
1 Piece(s)

46 Days or more

-With-60200 ~ 350-
1 Piece(s)

46 Days or more

-With-60-170 ~ 349
1 Piece(s)

46 Days or more

-W/O-2590 ~ 200-
1 Piece(s)

46 Days or more

-W/O-25-75 ~ 199
1 Piece(s)

46 Days or more

-W/O-32110 ~ 260-
1 Piece(s)

46 Days or more

-W/O-32-95 ~ 259
1 Piece(s)

46 Days or more

-W/O-38130 ~ 300-
1 Piece(s)

46 Days or more

-W/O-38-120 ~ 299
1 Piece(s)

46 Days or more

-W/O-50170 ~ 350-
1 Piece(s)

46 Days or more

-W/O-50-165 ~ 349
1 Piece(s)

46 Days or more

-W/O-60200 ~ 350-
1 Piece(s)

46 Days or more

-W/O-60-170 ~ 349
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDowel hole Alterations D (Post diameter)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)

Loading...

  1. 1

Basic Information

Guide type Ball guide (Resin cage) Oil type/oil-free type Unlubricated

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.